Minisart® PES15 Syringe Filter 1776D--------ACK, 0.2 µm Polyethersulfone

Minisart® PES with polyethersulfone (PES) is optimal for highest flow rates and a pH of 2 - 13. Type 1776D with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version ACK is individually packed and sterilized by ethylene oxide (EO).

Price (USD)
$198.00
Article number: 
1776D--------ACK
Pieces
50
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® PES15 Syringe Filter 1776D--------ACK, 0.2 µm Polyethersulfone
Minisart® PES15 Syringe Filter 1776D--------ACK, 0.2 µm Polyethersulfone

Minisart® PES with polyethersulfone (PES) is optimal for highest flow rates and a pH of 2 - 13. Type 1776D with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version ACK is individually packed and sterilized by ethylene oxide (EO).

Price (USD):
$198.00
Item No.:
1776D--------ACK
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
50

Overview

Specifications

Individually packed and sterile Minisart® PES syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal under sterile conditions is needed. Due to the slightly asymmetric membrane structure, the PES surface almost behaves like a pre-filter and enables highest flow rates. The low binding membrane is tightly connected with the housing which allows bidirectional use. The housing is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.

  • Sterile and ready-to-use
  • Slightly asymmetric PES with superior flow rate
  • Low non-specific binding
  • Bidirectional use possible

Applications

  • Application
    • Cleaning of protein solutions
    • Particle Removal
  • Application Area
    Sterile filtration

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 15 mm
  • Filtration Area
    1.7 cm²

General Specifications

  • Filter Paper/Membrane Color
    • White (opaque)
    • Printed
  • Flow Rate
    ≥ 40 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 15 mL
  • pH Range
    3.0 – 14.0

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    121 °C (250 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.22 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® PES
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Single blister packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 30 – 100 µL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.