PMA.Evolution Ex zone 2 incl. power supply (US,EU,UK)& covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 2 hazardous areas, incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

Item No.: 
EVO1Y1N1-C
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
PMA.Evolution Ex zone 2 incl. power supply (US,EU,UK)& covers
PMA.Evolution Ex zone 2 incl. power supply (US,EU,UK)& covers

PMA.Evolution paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 2 hazardous areas, incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (US, EU, UK).

Item No.:
EVO1Y1N1-C
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Increase your paint mixing efficiency while reducing your total cost of ownership: Benefit from the precise, reliable and fast results of the new PMA.Evolution. Its superior readability - both from an angle and from a distance - make it a practical and time-saving tool to work with. With a variety of accessories you can enhance the functionality and usability of this high-quality Made-in-Germany product.

  • Internal Mixing Module
  • Amazingly Fast Installation
  • New High-contrast Display
  • Clean Work Environment

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 2
  • Legal Verification
    N/A

Connections (Data)

  • Data Interface
    • USB
    • Type B

Dimensions

  • Cable Length
    N/A
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Weighing Pan Diameter
    ⌀ 233 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Display
    High contrast B & W
  • Scale Interval
    0.1 g

General Specifications

  • External Calibration Weight
    1, 2, 5 kg (class F2 or better)
  • Temperature Range
    +5°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    7,500 g

Power Requirements

  • Power Consumption
    2.0 W
  • Power Plug
    • European Union
    • United Kingdom
    • United States of America
  • Power Requirements
    100 – 240 V~, -10 % / +10 %

Product Information

  • Brand
    PMA.Evolution
  • Product Line
    PMA.Evolution

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.