PMA.Vision Ex zone 1, 20 m (IN,KR,CN)

PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (20 m | 65 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (IN,KR,CN).

Item No.: 
VIS1X3M3-C
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
PMA.Vision Ex zone 1, 20 m (IN,KR,CN)
PMA.Vision Ex zone 1, 20 m (IN,KR,CN)

PMA.Vision paint-mixing scale with a 7,500 g weighing capacity and a 0.1 g resolution for use in Zone 1 (Class I, Div 1) hazardous areas; includes Ex Link converter with connecting cable (20 m | 65 ft.), incl. in-use covers for display, column and pan. USB plug-in adapter AC adapter set (IN,KR,CN).

Item No.:
VIS1X3M3-C
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Get ready for the future in paint mixing: The Sartorius PMA.Vision mixing station will greatly simplify your future work processes!

Accelerate your color search and order entry by a location-independent, Web-based software solution and data management. Mix jobs can easily and conveniently be managed by a mobile tablet or smartphone. In this way, data transmission is quickly and efficiently stored on a data server and can then be used for an automated warehouse management, such as inventory control and VOC tracking.

The integrated mix-module of PMA.Vision handles process mixed orders (queued jobs) independently of PC.

Design your processes forward-focused and economically - the PMA.Vision will inspire you.

  • No dedicated PC/Terminal in the mixing area needed
  • Smaller investment: Lower installation cost
  • Ease of installation-Simpler cabling
  • Easy to clean: Tempered edge-glass display and optional in-use protective covers
  • Mixing process does not need to be supported by color software
  • Mobile data processing

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Ex zone 1

Connections (Data)

  • Data Interface
    • Ethernet 10
    • 100 Mbit

Dimensions

  • Cable Length
    20 m
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Weighing Pan Diameter
    ⌀ 233 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 5.0
  • Display
    High resolution graphic display
  • Scale Interval
    0.1 g

General Specifications

  • External Calibration Weight
    1, 2, 5 kg (class F2 or better)
  • Temperature Range
    +5°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    7,500 g

Power Requirements

  • Power Consumption
    5.1 W
  • Power Plug
    • China
    • India
    • South Korea
  • Power Requirements
    100 – 240 V~, -10 % / +10 %

Product Information

  • Brand
    PMA.Vision
  • Product Line
    PMA.Vision

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.