Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 142 mm diameter, 100 pieces per pack

The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

Item No.: 
18407-142------N
Availability: 
Pieces
100

These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.

They are mainly used for clarification and degassing solvents and mobile phases for HPLC.

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration
    • Solvent Filtration-mixtures

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 142 mm
  • Membrane Thickness
    150 µm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    25 mL/min/cm²/bar (Water)
  • Grade
    18407
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Regenerated Cellulose (RC)
  • Membrane Material
    Regenerated Cellulose (RC)

Physicochemical Information

  • Bubble Point
    4.4 bar
  • Pore Size
    0.2 µm
  • Retention Rate
    N/A
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Membrane Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C
    • Ethylene oxide

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.