Removable handle for Flexel® 3D 5-10-20 L

Removable Handle for Flexel® Bags from 5L to 20L.

To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.

Price (USD)
$216.00
Article number: 
FXA113036
Pieces
3
*Custom/bulk order quotes are provided within 72 hours of request.
Removable handle for Flexel® 3D 5-10-20 L
Removable handle for Flexel® 3D 5-10-20 L

Removable Handle for Flexel® Bags from 5L to 20L.

To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.

Price (USD):
$216.00
Item No.:
FXA113036
Number of pieces
3

Overview

Specifications

Removable Handle for Flexel® Bags from 5L to 20L.

Applications

  • Application Area
    Liquid storage & shipping
  • Process Step
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates
    • Media Preparation
    • Buffer Preparation

General Specifications

  • Surface Finish
    Glass bead blasted and passivated

Product Information

  • Brand
    Flexel®
  • Pack Size
    1
  • Type
    Flexel® 3D Handle

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Volume

  • Working Volume
    5 – 20 L