Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Growth Factors & Cytokines
- RUO Growth Factors & Cytokines
- RUO Recombinant Human R-spondin 1 Protein
RUO Recombinant Human R-spondin 1 Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human R-spondin 1 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human R-spondin 1 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $201.00
- Item No.:
- CYK-0025-0019
- Availability:
- pcs
- Est. delivery date:
- For more information please log in
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human R-spondin 1 Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human R-spondin 1 Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
Overview
Specifications
Choose your RUO Growth Factors & Cytokines
Recombinant human R-spondin 1 protein is part of the wnt family of modulators and is needed for hematopoietic stem cell specification and cancer cell migration and survival. It is also used for increasing Wnt signalling in many organoid culture systems including intestinal and tumor organoid culture along as well as iPSC's.
Certificate
Datasheet
Flyer
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell TypeOrganoids
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberQ2MKA7
-
Reconstitution10mM HCl
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)13 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.