Sartoclear® Double Layer Module 16", S200: 2 µm

Clarification - Manufacturing - High Throughput Depth Filter

Sartoclear® modules are designed in a lenticular format, perfect for integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.

Retention Rate
Filtration Area
Filter Diameter
Item No.: 
29LS200-16-FA
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoclear® Double Layer Module 16", S200: 2 µm
Sartoclear® Double Layer Module 16

Clarification - Manufacturing - High Throughput Depth Filter

Sartoclear® modules are designed in a lenticular format, perfect for integration with stainless-steel housings. Their stackable design facilitates efficient large-scale filtration across diverse applications.

Item No.:
29LS200-16-FA
Number of pieces
1

Overview

Specifications

Sartoclear® Depth Filter Lenticular Modules are stackable depth filters for use in stainless steel housings, which are often used in large scale manufacturing facilities for biologicals.

Applications:

  • Mammalian cell culture harvests
  • Microbial lysates
  • Removal of precipitates from sera and plasma
  • Particle and colloid removal from process intermediates
  • Media Filtration

Double Layer Grades:

  • DL90 (First Layer: 15 µm, Second Layer: 2 µm): For primary (coarse) clarification.
  • DL75 (First Layer: 10 µm, Second Layer: 2 µm): For primary clarification, and in AAV clarification, it can serve as a single-stage solution followed by a sterilizing grade filter.
  • DL60 (First Layer: 8 µm, Second Layer: 0.8 µm): For primary or secondary clarification, and in some cases, as a single-stage clarification solution followed by a sterilizing grade (e.g., AAV clarification).
  • DL20 (First Layer: 0.8 µm, Second Layer: 0.4 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.
  • DL10 (First Layer: 0.8 µm, Second Layer: 0.1 µm): For secondary clarification post-depth filtration, -centrifuge or -perfusion.

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech
  • Scale
    Production | Large Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.125 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector Inlet
    Flat Adapter

Dimensions

  • Dimensions
    276 mm height
  • Filter Diameter
    ⌀ 16 inch
  • Filtration Area
    3.7 m²

General Specifications

  • Capsule/Cartridge Format
    Lenticular Modules
  • Filter Format
    Depth Filter Modules
  • Filtration Layer
    Single layer

Materials of Construction

  • Filter Material
    Cellulose and Diatomaceous Earth

Physicochemical Information

  • Retention Rate
    S200: 2 µm

Product Information

  • Brand
    Sartoclear®
  • Pack Size
    1 Piece per Package
  • Packaging
    1

Usage Protocols

  • Sterilization Procedures
    In-Line Steam Sterilization: at 121 °C, 30 min, 1 bar

Customers Also Purchased