• High performance polypropylene fleece prefilters for particle reduction
  • Advanced fleece materials with retention ratings from 0.45 – 100 µm
  • Broad chemical compatibility with low extractable profile

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (360)

  • Sartopure® PP3 Capsule Size 5 | Hose Barb
  • Sartopure® PP3 Sartoscale 25 | 6 PC
  • Sartopure® PP3 Capsule Size 4 | Tri-Clamp
  • Sartopure® PP3 Sartoscale 25 | 100 PC
  • Sartopure® PP3 Sartoscale 47 | 3 PC
  • Sartopure® PP3 Capsule Size 4 | Hose Barb
  • Maxicaps® MR Sartopure® PP3 0.65 μm Non-Sterile
  • Maxicaps® MR Sartopure® PP3 0.65 μm Sanitary
  • Sartopure® PP3 Midicaps® 8 µm Size 0
    Item no.
    5055301P0--SO--V
    Brand
    Sartopure® PP3
    Filtration Area
    0.42 m²
    Filter Size
    size 0 (0.42 m² / 4.52 ft²)
    Application
    Clarification

    $311.85

  • Sartopure® PP3 Cartridge 5 µm 30"
    Item no.
    5052542P3
    Brand
    Sartopure® PP3
    Filter Size
    30"(1.95 m² / 21.0 ft²)
    Application
    Clarification
    Retention Rate
    5.0 µm
  • Sartopure® PP3 Cartridge 1.2 µm 30"
    Item no.
    5052503P3---E
    Brand
    Sartopure® PP3
    Filtration Area
    1.35 m²
    Application
    Clarification
    Retention Rate
    1.2 µm
  • Sartopure® PP3 Cartridge 8 µm 10"
    Item no.
    5052501P1
    Brand
    Sartopure® PP3
    Filter Size
    10"(0.65 m² / 7.0 ft²)
    Application
    Clarification
    Retention Rate
    8.0 µm
  • Sartopure® PP3 T-Style Maxicaps® 3 µm 10"
    Item no.
    5058302P1--SS
    Brand
    Sartopure® PP3
    Filter Size
    10"(0.45 m² / 4.8 ft²)
    Application
    Clarification
    Retention Rate
    3.0 µm
  • Sartopure® PP3 Midicaps® 0.45 µm Size 7
    Item no.
    5055306P7--OO--A
    Brand
    Sartopure® PP3
    Filter Size
    size 7 (0.04 m² / 0.43 ft²)
    Application
    Clarification
    Retention Rate
    0.45 µm
  • Sartopure® PP3 Midicaps® 50 µm Size 8
    Item no.
    5055350P8--OO--A
    Brand
    Sartopure® PP3
    Filtration Area
    0.12 m²
    Filter Size
    size 8 (0.12 m² / 1.3 ft²)
    Application
    Clarification
  • Results per page: | |

    The Sartopure® PP3 prefilter platform is the result of decades of experience in prefiltration in pharmaceutical and biopharmaceutical processes. This development has led to a polypropylene fleece-based prefilter offering both,highest total throughput and protective abilities. Its outstanding filtration ability results in a significant reduction of the required filtration area, essentially reducing filter consumption and the overall cost of prefiltration. Sartopure® PP3 is the ideal choice for particle retention and protection of downstream equipment for all product contact applications.

    Product Information

    • Brand
      Sartopure® PP3