Sartolab® BT 500 PES Bottle Top Filters

Sartolab® BT 500, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 500 mL.

User Benefits

  • Highest flow rates with a large filtration area

  • No loss of protein with a low protein affinity membrane

  • Low hold-up volume due to an optimized membrane support

  • Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples

Pore Size
Pack Size
Price (USD)
$144.00
Item No.: 
180E14---------E
Pieces
12
*Custom/bulk order quotes are provided within 24 hours of request.
Sartolab® BT 500 PES Bottle Top Filters
Sartolab® BT 500 PES Bottle Top Filters

Sartolab® BT 500, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 500 mL.

User Benefits

  • Highest flow rates with a large filtration area

  • No loss of protein with a low protein affinity membrane

  • Low hold-up volume due to an optimized membrane support

  • Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples

Price (USD):
$144.00
Item No.:
180E14---------E
Number of pieces
12

Overview

Specifications

The Sartolab® BT bottle top filter is comprised of:

  • A graduated funnel with a polyethersulfone (PES) membrane, a vacuum adapter and a lid

  • A tube connector for vacuum connection (for stand-alone filtration)

Applications

  • Application
    • Buffer & Media
    • Clarification
  • Application Area
    Sterile filtration

Components

  • With or Without Receiver Flask
    BT (funnel only)

Dimensions

  • Filter Diameter
    ⌀ 100 mm
  • Filtration Area
    69 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

Features

  • Device/Instrument Compatibility
    Sartolab® Multistation

General Specifications

  • Device Format
    BT (funnel only)

Materials of Construction

  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    0.22 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® RF/BT
  • Device Type
    Vacuum bottle top filters (funnel only)
  • Pack Size
    12
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    E-Beam (beta) irradiation

Volume

  • Filling Volume
    500 mL
  • Funnel Volume
    500 mL
  • Receiver Flask Volume
    N/A
  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.