Sartolab® P20, 0.2 µm, PES, Hose barb

The Sartolab® P20 Plus is a pressure filtration unit for sterile filtration or clarification of media, aqueous solutions and solvent mixtures in batches ranging from 100 ml to 5 L.

Price (USD):
$138.00
Item No.: 
18089----------D
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Membrane: 0.2 µm polyethersulfone

Housing: Transparent polycarbonate with PTFE automatic venting

Housing diameter: 61 mm

Inlet: Hose Barb

Outlet: Hose barb with filling bell and lid

Filtration Area: 21 cm²

Holdup Volume: 1 mL

Recommended Max. Inlet Pressure: 4 bar

Housing Burst Pressure: > 5 bar

pH Range: 1-10 Box à 10 pieces, individually packed and sterile

Applications

  • Application
    Clarification
  • Application Area
    Sterile filtration

Components

  • Filling Bell
    Yes
  • Prefilter
    No

Connections (Physical)

  • Connector Inlet
    Hose Barb 6–12 mm Stepped
  • Connector Outlet
    Hose Barb 6–12 mm Stepped

Dimensions

  • Filter Diameter
    61 mm
  • Filtration Area
    20 cm²
  • Housing Dimensions
    61 x 63 mm

Features

  • Venting Filter
    Yes

General Specifications

  • Flow Rate
    ≥ 400 mL/min at 1 bar
  • Total Throughput
    Up to 5 L
  • Vent
    Yes
  • pH Range
    1.0 – 10.0

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Material Prefilters
    N/A
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    50 °C (122 °F)
  • Operating Pressure
    4 bar

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water
  • Burst Pressure
    ≥ 0.5 bar (72.5 psi)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® P20
  • Device Type
    Pressure filters without prefilter
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    1 mL before bubble point
  • Volume
    Up to 5 L
  • Tubing set for Sartolab® P20, Luer-Lock

    $55.80

    The tubing set for Luer-Lock connectors contains:

    • Silicone tubing (Length: 2.5 m, internal diameter: 4 mm, thickness: 1.5 mm)
    • Suction foot: a weight to keep the tubing into the liquid
    • Male Luer-Lock connectors with a blue union nut (5 pieces in a reclosable bag)

  • Integrity test holder for Sartolab® P20

    $454.00

    Sartolab® integrity test holder to perform the bubble point on a Sartolab® P20 with PTFE venting holes.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.