Sartolab® P20, 0.2 µm, PES, Luer Lock

The Sartolab® P20 is a pressure filtration unit for sterile filtration or clarification of media, aqueous solutions and solvent mixtures in batches ranging from 100 ml to 10 L. For media that contain sera and difficult-to-filter solutions, a Sartolab® P20 Plus unit with an incorporated prefilter is available.

Price (USD):
$131.00
Item No.: 
18090----------D
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Membrane: 0.2 µm polyethersulfone

Housing: Transparent polycarbonate

Housing diameter: 61 mm

Inlet: Female Luer-Lock

Outlet: Male Luer-Lock

Filtration Area: 21 cm²

Holdup Volume: 1 mL

Recommended Max.Inlet Pressure: 4 bar

Housing Burst Pressure: > 5 bar

pH Range: 1-10 Box à 10 pieces, individually packed and sterile

Applications

  • Application
    Clarification
  • Application Area
    Sterile filtration

Components

  • Filling Bell
    No
  • Prefilter
    No

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Lock

Dimensions

  • Filter Diameter
    61 mm
  • Filtration Area
    20 cm²
  • Housing Dimensions
    61 x 31 mm

Features

  • Venting Filter
    No

General Specifications

  • Flow Rate
    ≥ 400 mL/min at 1 bar
  • Total Throughput
    Up to 5 L
  • Vent
    No
  • pH Range
    1.0 – 10.0

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Material Prefilters
    N/A
  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Allowable Working Temperature
    50 °C (122 °F)
  • Operating Pressure
    4 bar

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water
  • Burst Pressure
    ≥ 0.5 bar (72.5 psi)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® P20
  • Device Type
    Pressure filters without prefilter
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    1 mL before bubble point
  • Volume
    Up to 5 L
  • Tubing set for Sartolab® P20, Luer-Lock

    $55.80

    The tubing set for Luer-Lock connectors contains:

    • Silicone tubing (Length: 2.5 m, internal diameter: 4 mm, thickness: 1.5 mm)
    • Suction foot: a weight to keep the tubing into the liquid
    • Male Luer-Lock connectors with a blue union nut (5 pieces in a reclosable bag)

  • Citation information is temporarily unavailable. Please check back later.

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.