- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Sartopore Evo® | 0.2µm | Maxicaps® (Production | Large Scale)
Sartopore Evo® | 0.2 µm | Maxicaps® | 10"
Engineered for large-scale production. Maxicaps® offer robust filtration capabilities with high throughput and efficiency. Featuring our advanced PES membrane, they are ideal for demanding industrial GMP processes.
- Item No.:
- 5997307G1G-SO
- Piece
- 1
Engineered for large-scale production. Maxicaps® offer robust filtration capabilities with high throughput and efficiency. Featuring our advanced PES membrane, they are ideal for demanding industrial GMP processes.
Overview
Specifications
Sartopore Evo® marks the next generation of high-performance, sterilizing-grade filters for pharmaceutical and biopharmaceutical fluids. An innovative modification of polyethersulfone (PES) membranes minimizes the adsorption of proteins and excipients, such as polysorbates, to ensure stable drug formulations and reduce the number of vials that must be discarded during form and fill operations.
Unlike the polyvinylidene fluoride (PVDF) membrane filters, Sartopore Evo® does not intentionally use PFAS compounds in its construction material.
In addition, Sartopore Evo® filters achieve much higher flow rates and throughputs than PVDF membrane filters, allowing the use of a smaller filter element, further reducing adsorption and disposable waste.
Main Applications and Process Steps
Sterilizing-grade filtration of bulk drug substance and final filtration of drug product in applications like:
- Monoclonal antibodies (mAbs)
- Adeno-associated virus (AAV)-based therapies
- Lipid nanoparticles (LNPs)
Features and Benefits
- Minimized adsorption of proteins and excipients, like polysorbate 20 and 80, to increase yield and ensure stable drug formulation, supporting compliance with specifications
- High filter capacity and flow rates for efficient process operations
- No intentional use of PFAS compounds, protecting the long-term supply security of critical components
Membrane
Sartopore Evo® uses a double double layer membrane made of polyethersulfone.
The combination of the built-in 0.8 μm pre-filter in front of a 0.2 μm final filter enables outstanding overall flow and flow rate performance in the target applications.
Unique Surface Modification
The Sartopore Evo® filter's unique surface modification is fundamental to its robust performance. This feature minimizes the adsorption of proteins and excipients, such as polysorbates, which are commonly used in drug formulations. The adsorption of these components can lead to significant challenges, including reduced drug efficacy and stability. By effectively reducing adsorption, the Sartopore Evo® filter ensures that the integrity and potency of the drug product are maintained throughout the filtration process and significantly reduces lost batches due to deviations from formulation specifications. This increases the process yield and reduces costs.
Sterilization
Sartopore Evo® filters have been developed for sterilization using either autoclaving (134°C | 30 min. | 3 cycles) or gamma / X-ray irradiation (≤ 50 kGy | 1 cycle) and are delivered sterile (autoclaved).
Flexibility
Sartopore Evo® filters are available in a wide range of filtration areas from 4.5 cm² up to 2.4 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.
Scalability
Consistent and predictable scale-up and scale-down procedures are ensured with Sartopore Evo® filter elements, as they are all crafted using the same membrane type, support fleeces, and construction materials, providing reliability across applications.
Environmental Impact
Unlike PVDF filters, the Sartopore Evo® is made without the intentional introduction of PFAS compounds. As regulatory pressures mount against PFAS due to their potential health and environmental risks, the Sartopore Evo® filter provides a future-proof solution that aligns with global sustainability goals.
This ensures that manufacturers can confidently meet regulatory requirements and maintain a reliable supply chain while maintaining the highest standards of product safety and efficacy.
Applications
-
Application
-
mAB Production
-
Vaccine Production
- Viral Vector Vaccine
-
mAB Production
-
ModalityForm & Fill
-
ScaleProduction | Large Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1.5" Tri-clamp 50.5 mm
-
Connector Outlet1/2" Single Stepped Hose Barb
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose Barb
Dimensions
-
Filter Size10"(0.8 m² / 8.6 ft²)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
-
Maximum Diffusion22 mL/min
-
Minimum Required Bubble Point3.3 bar | 47.9 psi
-
Vent ValveStandard
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolyester (PET)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
-
Maximum Operating Pressure5 bar (72.5 psi)
Physicochemical Information
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartopore Evo®
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable & Gamma Irradiatable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar, min. 3 cyclesGamma Irradiation: ≤ 50 kGy, 1 cycle