Choose your Liquid Filter Housings
Liquid filter housings from Sartorius meet the highest requirements of the pharmaceutical industry. The most sophisticated manufacturing standards guarantee outstanding quality in workmanship and operating reliability. All pressurized filter housings comply with the European Council Pressure Equipment Directive PED 2014/68/EU. GMP-compliant design and FDA/USP Class VI approved gasket materials are additional quality features of our housings. Meticulously machined surface finishes ensure the highest operating reliability in terms of sterility and cleanability. Customer-specific documents are available for every filter housing. On request, we will customize the design of our housings to meet your specific application needs.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Compliance Information
-
CFR ComplianceAll gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI
Connections (Physical)
-
Body ClosureSanitary Tri Clamp
-
Closure System2-piece Tri clamp connection acc. to DIN 32676 with screws and nuts
-
Vent Port ConnectionTC 50.5 - OD 1.5" & Vent valve
Dimensions
-
Cartridge Height250 mm
General Specifications
-
Surface FinishRa < 0.5 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)
Materials of Construction
-
Housing Material316L stainless steel
-
Material o-ring | sealEPDM
-
Sealing MaterialEPDM
-
SealsEPDM (FDA, Code 21 CFR 17.2600 / USPcIVI)
Operating Conditions
-
Maximum Allowable Working Temperature150 °C (302 °F)
-
Maximum Operating Pressure10 bar (145 psi)
Product Information
-
Filter Housing TypeSingle Round T-Type
-
TypeLiquid Filter Housing
Sartorius Stedim removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:
- Bioprocessing and Pharmaceutical Process Fluids
- Fermentation
- Product Recovery
- Water for Injection
- Filtration and Purification Processes
- Skidded Systems
- Tanks and Vessels
The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.
Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.
Sartopore® Platinum is the high performance polyethersulfone (PES) filter platform from Sartorius Stedim Biotech. The innovative surface modification of the membrane leads to excellent wettability. Therefore, this filter family is perfectly suited for modern single-use applications, making processes highly economic, user friendly and safe. Using Sartopore® Platinum you will benefit from this cutting-edge membrane technology. For challenging processes, such as fill & finish, we offer a special filter type with an increased Bubble Point: Sartopore® Platinum HB.