Sartopure® GF Plus Cartridge 0.65 µm 10"

The New Generation of Adsorptive Depth Filters

Sartopure® GF Plus adsorptive depth filters utilizing two layers of pleated glass fleece are designed for removal of contaminants like colloids, lipids, protein aggregates (Host Cell Protein) and particles from biopharmaceutical fluids. They are used for protection of membrane filters, chromatography columns and ultrafiltration systems in pharmaceutical and biotechnological production processes.The unique construction results in an unmatched combination of total throughput and turbidity reduction.

Filter Size
Item No.: 
5552505P1

*Custom/bulk order quotes are provided within 72 hours of request.

Highly Adsorptive Glass Fleece Prefilter

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

Accessories Information

  • Adapter
    0.5" Single Stepped Hose Barb  

Applications

  • Application
    Clarification  
  • Industry
    Pharma / Biotech  

Compliance Information

  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).  

Connections (Physical)

  • Connector Inlet
    2-Flange Bayonet Adapter with 226 Double O-ring (25)  
  • Connector Outlet
    N/A  

Dimensions

  • Filter Size
    10"(0.4 m² / 4.3 ft²)  
  • Filtration Area
    0.4 m²  
  • Outer Diameter
    70 mm  

General Specifications

  • Capsule/Cartridge Format
    Cartridges  
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C  

Materials of Construction

  • Housing Material
    Polypropylene (PP)  
  • Material o-ring | seal
    Silicone (SI)  
  • Support Fleece
    Polypropylene (PP)  

Operating Conditions

  • Maximum Differential Pressure
    5 bar  

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.  
  • Retention Rate
    0.65 µm  

Product Information

  • Brand
    Sartopure® GF Plus  
  • Pack Size
    1  

Sterility/Purity

  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable  

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar  
    • Autoclaving: at 134°C, 30 min, 2 bar  
  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Sartoguard
    Item no.
    M_Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.