Mycap® CCX - Splitter Transfer Assembly - Tube Plug - Tuflux®
Choose your Liquid Filter Housings
Fully compatible splitter assembly to divert one flask or container to two or converge two to one for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.
Aseptic Connection
Tube welding on 1/8" ID x 1/4" OD thermoplastic elastomer (Tuflux® TPE) tubing for aseptic connection.
Application Notes
Datasheet
Applications
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
Connections (Physical)
-
Connector InletTube Plug
-
Connector OutletTube Plug
-
Inlet Line
-
Leg 1: 1/8" ID TPE (Tuflux® TPE)
- Leg 2: 1/8" ID TPE (Tuflux® TPE)
-
Leg 1: 1/8" ID TPE (Tuflux® TPE)
-
Outlet Line1/8" ID TPE (Tuflux® TPE)
General Specifications
-
DesignMycap® CCX Transfer Assembly
Materials of Construction
-
Materials of Construction
-
Platinum-cured silicone
-
Tuflux® TPE
- Polypropylene
-
Platinum-cured silicone
-
Tubing MaterialTPE (Tuflux®)
Product Information
-
BrandMycap® CCX
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.
Web prices – only available through online purchase
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter