Vivacon® 2 Centrifugal Concentrator, 500 pc

Top features

  • Maximize recoveries from dilute and linear samples 
  • Flexibility to suit various target molecule sizes 
  • Pipette-free retentate retrieval 
  • Easy sample storage after ultrafiltration    

Top applications

  • Macromolecule concentration  
  • Desalting  
  • Buffer exchange    

MWCO
Price (USD):
$2,990.00
Item No.: 
VN02H43
Availability: 

Maximum Recovery 

Hydrosart® regenerated cellulose membranes ensure high recoveries of DNA, RNA, peptides, or protein samples at very low initial concentrations, thanks to the low membrane area, horizontal orientation, and very low absorptive properties.   

Flexible Options 

Vivacon® is suitable for many target molecule sizes and lengths, thanks to a broad choice of molecular weight cut-offs (MWCO).   

Complete Retentate Retrieval 

Reverse-spin enabled, the concentrator can simply be inverted to collect the entire retentate sample into the included collection tube with a short centrifugal spin.   

Built-In Sample Storage 

The cap supplied with each concentrator can be used to seal either the retentate or filtrate collection tube, depending on which sample you need to retain for your application. This allows for convenient storage without the need for additional consumables.

Applications

  • Application
    • Concentration
    • Diafiltration
    • Desalting
    • Buffer Exchange
    • Ultrafiltration
  • Application Area
    • Diagnostic sample prep
    • Biologics development
    • Environmental sample prep
    • Life science research
    • Structural biology
  • Intended Use
    General Laboratory Use (GLU)
  • Market
    Research

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Features

  • PCR Grade
    N/A

Materials of Construction

  • Concentrator Body/Sleeve
    Polycarbonate (PC)
  • Concentrator Cap
    Polypropylene (PP)
  • Filtrate Vessel
    Polypropylene (PP)
  • Membrane Material
    Hydrosart® (HY)

Physicochemical Information

  • MWCO
    100 kDa

Product Information

  • Brand
    Vivacon®
  • Device Type
    Centrifugal
  • Pack Size
    500
  • Sample Type
    • DNA
    • RNA
    • Peptide

Sterility/Purity

  • Sterilization Method
    N/A

Volume

  • Dead Stop Volume
    55 μL
  • Maximum Capacity, Fixed Angle Rotor
    2 mL
  • Volume Range
    0.4 – 2 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.