Ambr® Crossflow - 12 Channel System (without Control Station)
Study factors for manufacturability
Collect important information about the behaviour of the molecules in downstream processing already in an early stage
Automated, parallel trials
Up to 16 channels can be managed by one control station
Lowest process volumes
Small scale screening with 10 cm² membrane area | 5 mL recirculation volume
Flexibility of two different process scales
Mid-scale screening is also possible with Sartocon® Slice 50 which has 50 cm² membrane area
- Item No.:
- 061-8A72
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Single-use Line
The High Throughput Solution for Parallel Screening
Ambr® Crossflow provides at early development stages access to molecule behavior related to viscosity, buffer composition, shear stress and performance in membrane processes. It enables a lot of important additional decision criteria for the final candidate selection and speeds up this process significantly.
A small scale, high throughput automated system enables greater number of molecule | buffer combinations and process control conditions to be investigated. As a result early stage R&D productivity and efficiency will be improved significantly while costs per experiment are reduced.
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications. It is a small scale screening system with a minimum recirculation volume of 5 mL and a dedicated new range of Ambr® CF filter cassettes with 10 cm² membrane area.
Parallel operation is achieved with 4 independent crossflow channels per module, with up to 4 modules managed by one control station. This means Ambr® Crossflow is capable of performing membrane screenings with up to 16 Ambr® CF filters simultaneously.
Intuitive hardware and software design ensures that the system is quick to set up and easy to use, while full system automation ensures reliable process control and reduced manual intervention.
Application Notes
Datasheet
Applications
-
Application
-
Diafiltration
- Ultrafiltration
-
Diafiltration
Dimensions
-
Dimensions WxDxH186 x 42 x 79,5 cm
Features
-
Including Control StationNo
General Specifications
-
Channels12
-
Pump Output0 – 50 mL/min
Materials of Construction
-
Recirculation VesselPolystyrene (PS)
Operating Conditions
-
Maximum Operating Pressure3 bar (43.5 psi)
-
Minimum Operating Volume5 mL
Product Information
-
BrandAmbr® crossflow
Volume
-
Recirculation Vessel Volume120 mL
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.
The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.
The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development. The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s. The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.
The High Throughput Solution for Parallel Screening
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications.
Ambr® Crossflow System Package includes the Ambr® Crossflow system with a Control Station with Ambr® Crossflow software and 12 month warranty, together with a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates.
Benefits
- Study factors for manufacturability
- Automated, parallel trials
- Lowest process volumes
- Flexibility of two different process scales
The High Throughput Solution for Parallel Screening
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications.
Ambr® Crossflow System Package includes the Ambr® Crossflow system with a Control Station with Ambr® Crossflow software and 12 month warranty, together with a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates.
Benefits
- Study factors for manufacturability
- Automated, parallel trials
- Lowest process volumes
- Flexibility of two different process scales
The High Throughput Solution for Parallel Screening
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications.
Ambr® Crossflow System Package includes the Ambr® Crossflow system with a Control Station with Ambr® Crossflow software and 12 month warranty, together with a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates.
Benefits
- Study factors for manufacturability
- Automated, parallel trials
- Lowest process volumes
- Flexibility of two different process scales
The High Throughput Solution for Parallel Screening
Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications.
Ambr® Crossflow System Package includes the Ambr® Crossflow system with a Control Station with Ambr® Crossflow software and 12 month warranty, together with a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates.
Benefits
- Study factors for manufacturability
- Automated, parallel trials
- Lowest process volumes
- Flexibility of two different process scales
Features & Benefits
Compatibility: Works with Ambr® Crossflow systems from software release R19 onwards.
Integration: Is seamless with small scale hollow fiber and flat sheet consumables such as Discover 12" & 24" Hollow Fiber modules and Sartocon® Slice 50 cassettes.
Capacity: Each kit supports up to 4 HF modules or Flat Sheet cassettes simultaneously for extensive membrane screenings.
Design: Intuitive and reusable, ensuring quick and error-free assembly.
Maintenance: Easy cleaning with included CIP fitting.