Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Benchmark™ Luer access site without check valve on Silicone

Safely and securely collect more than hundred samples into syringes through the luer-activated access valve.

Validated to maintain a microbial battier after 140 connections, the system is ideal for high-frequency sampling for process monitoring including pH, gas concentrations, metabolites and more.

Tubing
Check Valve
Item No.: 
BNCHSSBF0003
Piece
1
Qty. Graduation
10
*Custom/bulk order quotes are provided within 72 hours of request.
Benchmark™ Luer access site without check valve on Silicone
Benchmark™ Luer access site without check valve on Silicone

Safely and securely collect more than hundred samples into syringes through the luer-activated access valve.

Validated to maintain a microbial battier after 140 connections, the system is ideal for high-frequency sampling for process monitoring including pH, gas concentrations, metabolites and more.

Item No.:
BNCHSSBF0003
Number of pieces
1

Overview

Specifications

High Capacity Sampling

The luer-activated access valve on Benchmark™ is validated to maintain a microbial barrier after 140 connections with a male-luer device including syringes for sample collection.

Easy to Use

Simply swab the surface of the fitting with a sanitizing agent, connect a sterile syringe and collect your sample.

Clear residual liquid in tubing into a purge syringe before taking the next sample. Protein flushing studies demonstrate 100% clearance from access site after total flushing of 3mL.

Gamma-Irradiated and Ready-to-Use, simply connect to tubing from your process vessel.

Sample Smarter

Benchmark™ preserves sterility on the vessel the sample is collected from. The sample is open to the environment once the collection container is disconnected from Benchmark™ and so not suitable for bioburden|sterility testing, endotoxin testing or retain samples.

Critical Properties

Aside from validation to maintian microbial barrier properites after 140 engagments, Benchmark™ meets the following standards:

  • USP Class VI
  • USP <85>
  • USP <381>
  • USP <661>
  • 21CFR177.2600

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Drug Product Formulation

Dimensions

  • Inner Diameter
    1/8" (3.2 mm)
  • Outer Diameter
    1/4" (6.4 mm)
  • Tube Length
    0.3 m (12")

Features

  • Check Valve
    No

General Specifications

  • Tubing
    Silicone

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Brand
    Benchmark™
  • Container Format
    Benchmark™
  • Container Type
    Benchmark™ without checkvalve