4Cell® NutriVero™ Flex 10 P-Red - 1L Bottle

The 4Cell® NutriVero Flex10 Medium is the next-generation chemically defined serum-free, animal component-free medium, newly developed to support Vero cell growth in monolayers as well as in microcarriers suspension culture systems and optimized for the productionof viruses.

The 4Cell® NutriVero Flex10 medium, is a complete ready-to-use liquid formulation, no supplements need to be added to this medium prior to use. This product can be used for viral vaccines and oncolytic virus manufacturing.

Item No.: 
CFV3FA4001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

4Cell® NutriVero Flex 10 is a defined cell culture medium developped with inorganic and organic ingredients, without animal components, or any plant, yeast extract or peptone. It is a robust customizable medium which contains solely recombinant components, therefore providing consistent results which are difficult to obtain with an undefined medium.

The medium is optimized for both 2D monolayer and 3D microcarriers suspension cultures, and is suitable for a wide range of virus production.

Applications

  • Application Area
    Vero media for viral vaccines and oncolytic virus manufacturing

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent
  • Chemically Defined (CD)
    Yes

Product Information

  • Brand
    4Cell®
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    protected from light

Volume

  • Volume
    1L
´