- Shop
- Aliquoting Solutions
- AliquoT® - Filling System for Celsius® FFT|FFTp Containers
- AliquoT® Fill & Drain System for Palletized Celsius® Containers
AliquoT® Fill & Drain System for Palletized Celsius® Containers
The AliquoT® Fill Drain System for Pallet is an automated solution for precise filling and draining of bulk drug substances into palletized Celsius® FFT containers, handling up to 300 L per pallet with seamless integration and high accuracy.
- Item No.:
- LFT-AliquoT
- Piece
- 1
AliquoT® Fill & Drain System for Palletized Celsius® Containers
The AliquoT® Fill Drain System for Pallet is an automated solution for precise filling and draining of bulk drug substances into palletized Celsius® FFT containers, handling up to 300 L per pallet with seamless integration and high accuracy.
Overview
Specifications
Choose your AliquoT® - Automated Filling and Draining Platform
- Biobrain® Automation: Offers recipe-driven operations for efficient processing and integration with DCS/MES systems.
- High Precision: Ensures accurate filling with a tolerance of ±100 g and high product recovery up to 99.98%.
- Automated Tilting: Enhances draining efficiency for maximized product recovery.
- Versatile Transfer Sets: Includes pumping, distribution, and container transfer sets for sequential filling and sampling.
- Quick Installation: Streamlined setup in approximately 30 minutes.
- Regulatory Compliance: Meets cGMP standards with advanced access control and audit trails for secure operations.
- Large-Volume Capability: Supports batch sizes exceeding 2000 L, ideal for large-scale drug manufacturing processes.
Applications
-
Application AreaAliquoting
Dimensions
-
Dimensions WxDxH3000 x 3000 x 1800 mm
Features
-
Load Capacity4 × Celsius® FFT 75 L
Materials of Construction
-
Materials of Construction304L stainless steel
Power Requirements
-
Power Requirements100 – 240 VAC single phase | 50 or 60 Hz
Product Information
-
Pack Size1
Volume
-
Working Volume75 L - 300 L