• Shop
  • CIMmultus® SO4 Monolithic Columns

CIMmultus® SO4 4000 mL Monolithic Column (2 μm)

CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith.

Strong cation-exchange, hydrophobic and hydrogen-bonding interactions allow efficient binding at moderate salt concentration or near the isoelectric point (pI). Near-physiological conditions may improve recovery and reduce or eliminate the need for sample dilution prior to loading.

GMP Compliance
Volume
Channel Size
Item No.: 
BIA-1014.6160-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIMmultus® SO4 4000 mL Monolithic Column (2 μm)

CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith.

Strong cation-exchange, hydrophobic and hydrogen-bonding interactions allow efficient binding at moderate salt concentration or near the isoelectric point (pI). Near-physiological conditions may improve recovery and reduce or eliminate the need for sample dilution prior to loading.

Item No.:
BIA-1014.6160-2

Overview

Specifications

CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith. Strong cation-exchange, hydrophobic and hydrogen-bonding interactions enable efficient binding at moderate ionic strength or near the isoelectric point (pI). For example, it shows high lysozyme binding capacity at 300 mM NaCl.

Its unique features allow higher purity through selective binding at moderate-salt chromatographic conditions. Moderate ionic strength during loading suppresses nonspecific ionic interactions, while multimodal interactions enhance elution selectivity between the target and impurities (e.g. purification of FIX from a mixture of other coagulation factors). It can also serve as a heparin-alternative for selective binding of coagulation factors at moderate ionic strength. For example, CIMmultus® SO4 enables the separation of Factor XIa (FXIa) from IgG in Cohn Fraction II paste, a process developed during the modernization of the SCIG process in the process development collaboration with NBI (South Africa).

CIMmultus® SO4 retains all the benefits of other CIMmultus columns, providing a scalable chromatographic solution suitable for gentle, high-speed purification, with flow rates up to 2,400 L per hour using a 40-L CIMmultus® column.

Applications

  • Application
    • Protein Based Therapeutics
    • Cell & gene therapy
    • Gene therapy
    • Protein and mAb production
    • Polishing
    • Preparative Applications
    • Preparative protein purification
    • Protein
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Purification
    • Separation
    • Vaccine
    • Viral Vector Vaccine

Compliance Information

  • GMP Compliance
    non-cGMP

Connections (Physical)

  • Connector(s)
    TC 1" (25 mm), 8 mm ID bore

Dimensions

  • Channel Size
    2 µm
  • Column Tube Length
    205 mm
  • Inner Diameter
    255 mm
  • Outer Diameter
    300 mm

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    400–4000 mL/min | 13–135 cm/h | 0.1–1 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    0.7 MPa | 7 bar | 100 psi
  • Recommended Operating Temperature
    2 °C (36 °F) to 25 °C (77 °F)
  • pH Stability
    Working range 4–13, cleaning in place 3–14

Physicochemical Information

  • Bed Volume
    4000 mL

Product Information

  • Brand
    CIMmultus®
  • Package Type
    Individually Packed

Volume

  • Volume
    4000 mL