CIMmultus® XY 1 mL Monolithic Column (2 μm)

Epoxy monolithic columns are intended for the covalent immobilisation of peptides, proteins and enzymes containing a reactive nucleophilic group (e.g. amino, thiol, hydroxyl) on their surface.

Item No.: 
311.7175-2

*Custom/bulk order quotes are provided within 72 hours of request.

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single-piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

They can be used as single-use disposable or multi-use columns, and they are available in various volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.

Epoxy monolithic columns can be used for covalent immobilisation of peptides, proteins and enzymes containing a reactive nucleophilic group (e.g. amino, thiol, hydroxyl) on their surface. The covalent nature of the bond between the ligand and matrix reduces leaching and improves stability and reusability. Immobilised supports enable a variety of customised analytical affinity chromatography options with interactions specific to the target molecule.

XY (Epoxy) features:

  • Forms a covalent epoxy linkage with amino and thiol-containing molecules
  • Suitable for coupling of sensitive molecules, such as peptides, proteins, oligonucleotides

Benefits:

  • Very fast processes by convective mass transport – resolution independent of flow
  • Ready to use columns
  • High-capacity for large molecules due to fully accessible void volume in the channels
  • Laminar flow minimizes shear stress resulting in high yields

Applications

  • Application
    Gene therapy  

Connections (Physical)

  • Connectors
    10-32 UNF coned port, 0.0625" OD tubing connection  

Dimensions

  • Channel Size
    2 µm  
  • Column Tube Length
    4.2 mm  
  • Inner Diameter
    6.7 mm  
  • Outer Diameter
    18.6 mm  

Features

  • Reusable
    Yes  

General Specifications

  • Flow Rate
    0.1–16 mL/min | 4.2–625 cm/h | 0.1–16 CV/min  

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)  

Operating Conditions

  • Maximum Operating Pressure
    1.8 MPa | 18 bar | 260 psi  
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)  
  • pH Stability
    Working range 1–14  

Physicochemical Information

  • Bed Volume
    1 mL  
  • Ligand
    XY (activated; epoxy)  

Product Information

  • Brand
    CIMmultus®  
  • Package Type
    Individually Packed