- Shop
- Integrity Testing
- Pressure inlet tube | Sartocheck® 5 / Plus / Plus Universal
Pressure inlet tube | Sartocheck® 5 / Plus / Plus Universal
The Sartocheck® pressure inlet tube connects the filter tester to the pressure supply. It includes a Parker connector (reference 26SFAW13MXN) and is designed for use with the specified filter, supporting a compatible pressure connection for integrity testing.
- Article number:
- 26787---IT
The Sartocheck® pressure inlet tube connects the filter tester to the pressure supply. It includes a Parker connector (reference 26SFAW13MXN) and is designed for use with the specified filter, supporting a compatible pressure connection for integrity testing.
Overview
Specifications
Choose your Accessories | Sartocheck® 5 / Plus / Plus Universal
The pressure inlet tube connects a compressed-gas supply to the Sartocheck®. The assembly includes a Parker Series 26 connector (reference 26SFAW13MXN) on the supply side.
Advantages at a Glance
- Purpose-designed connection: Connects the gas supply to the tester’s inlet.
- Defined connector interfaces: The Parker connector attaches to the pressure supply, while a Stäubli connector fits the tester.
- Specified length: The 2 m tubing supports installation between the gas supply and the instrument.
- Compatible with Sartocheck® models: Intended for the Sartocheck® 5, 5 Plus and for the Sartocheck® 5 Plus Universal.
Use the pressure inlet tube to supply compressed air or nitrogen that meets the tester’s specified gas-quality and pressure requirements. This is the gas-supply inlet tube; it is not the test tubing that connects the tester to the filter sample.
Features
-
Languages
-
Chinese
-
Czech
-
Dutch
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Japanese
-
Korean
-
Polish
-
Portuguese
-
Russian
-
Spanish
- Turkish
-
Chinese