Sartopure® PP3 Capsule 0.45 µm Size 5

Particle Reduction - Scalability - Low Extractable Profile

Unlock the full potential of your filtration processes with Sartopure® PP3, expertly crafted for scalable applications from development to commercial production. This versatile filter excels in particle reduction, offering a low extractable profile due to its all-polypropylene construction. Experience reliable, high-quality results that protect your downstream equipment and enhance product purity.

  • Benefits: High throughput, robust particle retention, and cost-effective performance.
  • Applications: Ideal for particle reduction, harvest, or clarification.
  • Formats: Available as cartridge and capsule to suit diverse processing needs, with a wide range of retention rates.

Retention Rate
Filter Size
Connector(s)
Item No.: 
5051306P5--SS--B
Discontinued
Pieces
5
Sartopure® PP3 Capsule 0.45 µm Size 5
Sartopure® PP3 Capsule 0.45 µm Size 5

Particle Reduction - Scalability - Low Extractable Profile

Unlock the full potential of your filtration processes with Sartopure® PP3, expertly crafted for scalable applications from development to commercial production. This versatile filter excels in particle reduction, offering a low extractable profile due to its all-polypropylene construction. Experience reliable, high-quality results that protect your downstream equipment and enhance product purity.

  • Benefits: High throughput, robust particle retention, and cost-effective performance.
  • Applications: Ideal for particle reduction, harvest, or clarification.
  • Formats: Available as cartridge and capsule to suit diverse processing needs, with a wide range of retention rates.

Item No.:
5051306P5--SS--B
Discontinued
Number of pieces
5

Overview

Specifications

Discover Sartopure® PP3, the culmination of Sartorius extensive experience in prefiltration for the pharmaceutical and biopharmaceutical sectors. This advanced polypropylene fleece-based prefilter is engineered to deliver both high total throughput and exceptional protective abilities. The Sartopure® PP3 series is scalable from process development to pilot up to commercial processing, available in various filter sizes to meet your needs. Offered as both cartridge and capsule, it facilitates seamless transitions to the optimal prefilter setup.

Key Features:

  • High Throughput Performance: Maximizes efficiency, reducing the need for larger filtration areas.
  • Robust Particle Retention: Offers consistent performance under varying process conditions for reliable operation.
  • Broad Chemical Compatibility: Suitable for a wide range of solvents, acids, and bases due to its all-polypropylene construction.
  • Low Extractable Profile: Ensures product purity, minimizing the risk of contamination.
  • Cost-Effective: Decreases filter consumption and overall prefiltration costs through optimized design.
  • High Product Yield: Low unspecific binding from the all-polypropylene design enhances product recovery.

Applications:

  • Protection of downstream equipment
  • Clarification in vaccine production
  • Viral vector processing (esp. Lentivirus)
  • Ophthalmic solutions
  • Large volume parenterals
  • Antibiotics and solvent processing

Retention Rates Available:

The Sartopure® PP3 is available in a comprehensive range of retention ratings, including 0.45, 0.65, 1.2, 3, 5, 8, 20, and 50 μm, to cater to diverse prefiltration requirements.

With the Sartopure® PP3, you are not just choosing a filter; you are embracing a comprehensive solution for excellence and innovation in filtration technology. Elevate your process with unmatched performance and value.

Discover the Sartopure® PP3 product lineup in our eShop. Start your journey to scalable, efficient filtration excellence today – enhance your bioprocessing with Sartopure® PP3.

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    size 5 (0.024 m² / 0.26 ft²)
  • Outer Diameter
    65 mm

General Specifications

  • Capsule/Cartridge Format
    Capsules
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    High Performance Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    4 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    0.45 µm

Product Information

  • Brand
    Sartopure® PP3
  • Pack Size
    5

Sterility/Purity

  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar