Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Tulip Edge IO devices are standard edge computing device facilitating communication and data exchange between various IoT devices and the Tulip Cloud for generalized IoT applications.

The Tulip Edge IO devices act as an interface for capturing real-time data from various sensors and equipment on the shop floor.

Item No.: 
BOH0001
*Custom/bulk order quotes are provided within 72 hours of request.
Tulip Edge IO
Tulip Edge IO

Tulip Edge IO devices are standard edge computing device facilitating communication and data exchange between various IoT devices and the Tulip Cloud for generalized IoT applications.

The Tulip Edge IO devices act as an interface for capturing real-time data from various sensors and equipment on the shop floor.

Item No.:
BOH0001

Overview

Specifications

Tulip is a no-code, cloud-based composable MES platform that allows users to access and manage their Biobrain® Operate applications. The Tulip platform is equipped with:

  • Tulip Tools: Tulip app editor, Tulip player, Tulip APIs, Tulip Analytics, Tulip app library
  • Compliance Framework: Built-in regulatory frameworks, such as CFR 21 Part 11 and Annex 11, ISO 9001:2015, and GAMP 5.
  • User Management: Centralized administration of user accounts, roles, and permissions.
  • Audit Trail: Comprehensive tracking of all actions and changes made within Biobrain® Operate applications, providing a detailed history of user activities and system events.
  • Change Managemement: Ensuring that any modifications to apps are documented, reviewed, and approved before they are deployed in production.

Tulip hardware requires an active Tulip subscription in order to use the Tulip platform.

Accessories Information

  • Software
    Tulip Firmware, Node-RED

Dimensions

  • Dimensions WxDxH
    150mm x 130mm x 35mm

Product Information

  • Brand
    Biobrain® Operate powered by Tulip