Univessel® SU 10 L Vessel - Cell Therapy - Manufacturing Use

​Univessel® SU 10 L Cell Therapy: Minimized shear stress for sensitive modalities​.

Type
Usage
Item No.: 
USU10CCCT--QC-01
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Univessel® SU 10 L Vessel - Cell Therapy - Manufacturing Use
Univessel® SU 10 L Vessel - Cell Therapy - Manufacturing Use

​Univessel® SU 10 L Cell Therapy: Minimized shear stress for sensitive modalities​.

Item No.:
USU10CCCT--QC-01
Number of pieces
1

Overview

Specifications

The Univessel® SU is designed to support the full range of mammalian cell culture applications at the bench scale while offering seamless scale-up from process development to commercial manufacturing.

Enhanced productivity

The single-use vessels arrive irradiated and ready-to-use, shortening setup and bioreactor turnaround times while minimizing contamination risk. The vessel accommodates working volumes from 0.6 to 2 L for Univessel® SU 2 L. For Univessel® SU 10 L: from 2.5 to 10 L (for Essential & Perfusion Variants) and from 4.3 to 10 L (for Cell Therapy Variant), supporting flexible operation.

Optimized scalability

Univessel® SU vessels have geometric designs and scale-up ratios consistent with Ambr® and Biostat STR® systems. This ensures standardized scaling, accelerating process development activities and mitigating risk during technology transfer.

Specialized designs

The vessel is available in multiple application-specific designs to support different process requirements.

  • Univessel® SU 2 L: A basic bioreactor maximized for small scale, with 3-blade impellers, sparger and thermo-weldable tubing with standard connectors.
  • Univessel® SU 10 L Essential: A stirred-tank reactor for standard mammalian cell culture, featuring optimized mixing and gas exchange.
  • Univessel® SU 10 L Perfusion: A perfusion-ready vessel equipped with a dedicated port and micro-sparger for intensified processing.
  • Univessel® SU 10 L Cell Therapy: A vessel equipped with an elephant-ear impeller designed to deliver efficient mixing even at low power input, making it well-suited for cell therapy applications.

Manufacturing readiness

Manufacturing-compliant options enable low-volume clinical and commercial manufacturing. GMP-environment vessels are supported by a high level of quality documentation, including extractables and leachables data and validation guides – exclusively for Univessel® SU 10 L.

Features and Benefits

  • Enhanced productivity: Single-use vessels reduce setup time.
  • Suitable for diverse processes: Application-specific designs (Essential, Perfusion, and Cell Therapy).
  • End-to-end scalability: Consistent geometry across Sartorius bioreactor technologies.
  • GMP-ready: Available in Manufacturing-compliant configurations.

Applications

  • Application
    Mammalian
  • Application Area
    Cell culture
  • Process Step
    • Process Characterization
    • Process Development
    • Seed Expansion
    • Clinical Trial Manufacturing
    • Commercial Manufacturing
    • Pilot
  • Usage
    Manufacturing Use

Connections (Physical)

  • Connector(s)
    • MPC
    • Clave needleless sampling port
    • AseptiQuik® G
  • Outlet Line
    • 4 x Liquid addition ports, 1/8" × 1/4"
    • 1 x Liquid addition ports, 1/4" × 7/16"
    • 3 x Dip Tubes 1/8" × 1/4"
    • 2 x Sampling Line 1/8" × 1/4"
    • 1 x Harvest Line 1/4" × 7/16"
    • 2 x perfusion line (top & bottom) 1/2" × 3/4" - Aseptiquik®-G
  • Sparger Type
    Combi Sparger

Features

  • Device/Instrument Compatibility
    • Biostat® B
    • Biostat® B-DCU
  • Dip Tube
    3 × dip tubes (10, 20, and 84% volume remaining)
  • Sensors
    • DO
    • pH

General Specifications

  • Tubing
    • TPE
    • PVC

Product Information

  • Brand
    Univessel® SU
  • Impeller Type
    Single Pitched Blade (Elephant Ear)
  • Pack Size
    1
  • Type
    Cell Therapy

Sterility/Purity

  • Delivery Condition
    Irradiated

Volume

  • Volume
    10 L
  • Working Volume
    4.3 - 10 L