Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Test tubing for 2D bags | 1.2m | Sartocheck® 5 Plus Universal

Sartocheck® 5 Plus Universal test tubings support single-use bag integrity testing in biopharmaceutical applications. Available in 1.2, 5 and 8 m lengths, they connect the tester to bags and different distances for flexible setup configurations.

Price (USD)
$637.00
Article number: 
26787---TB---01
*Custom/bulk order quotes are provided within 72 hours of request.
Test tubing for 2D bags | 1.2m | Sartocheck® 5 Plus Universal

Sartocheck® 5 Plus Universal test tubings support single-use bag integrity testing in biopharmaceutical applications. Available in 1.2, 5 and 8 m lengths, they connect the tester to bags and different distances for flexible setup configurations.

Price (USD):
$637.00
Item No.:
26787---TB---01

Overview

Specifications

Sartocheck® 5 Plus Universal Test Tubings


Sartocheck® 5 Plus Universal test tubings are designed for use with the bag-testing accessory kit. They connect the Sartocheck® 5 Plus Universal to single-use bags and systems, supporting flexible integrity-testing configurations in biopharmaceutical applications.

The tubings are available in three lengths to accommodate different equipment layouts and distances between the tester and the bag or single-use system:

  • 1.2 m: Suitable for compact test arrangements where the bag is positioned close to the tester.
  • 5 m: Provides additional flexibility for standard laboratory, development, and production setups.
  • 8 m: Supports configurations where the bag or system is located farther from the tester.

Advantages at a Glance

  • Flexible setup: Three tubing lengths support different process and equipment configurations.
  • Single-use bag testing: The tubings are intended for connecting bags and systems during bag integrity testing.
  • Convenient installation: Selecting the appropriate length can help simplify routing and maintain an organized test area.
  • Application versatility: The tubings are suitable for biopharmaceutical laboratory, development, manufacturing, and quality-control environments.
  • System compatibility: They are designed for use with the Sartocheck® 5 Plus Universal bag-testing configuration and the corresponding accessory kit.

The available tubing lengths allow users to adapt the test setup to the required connection distance and process arrangement.

Sartocheck® 5 Plus Universal Test Tubings

Sartocheck® 5 Plus Universal test tubings are designed for use with the bag-testing accessory kit. They connect the Sartocheck® 5 Plus Universal to single-use bags and systems, supporting flexible integrity-testing configurations in biopharmaceutical applications.

The tubings are available in three lengths to accommodate different equipment layouts and distances between the tester and the bag or single-use system:

  • 1.2 m: Suitable for compact test arrangements where the bag is positioned close to the tester.
  • 5 m: Provides additional flexibility for standard laboratory, development, and production setups.
  • 8 m: Supports configurations where the bag or system is located farther from the tester.


Advantages at a Glance

  • Flexible setup: Three tubing lengths support different process and equipment configurations.
  • Single-use bag testing: The tubings are intended for connecting bags and systems during bag integrity testing.
  • Convenient installation: Selecting the appropriate length can help simplify routing and maintain an organized test area.
  • Application versatility: The tubings are suitable for biopharmaceutical laboratory, development, manufacturing, and quality-control environments.
  • System compatibility: They are designed for use with the Sartocheck® 5 Plus Universal bag-testing configuration and the corresponding accessory kit.

The available tubing lengths allow users to adapt the test setup to the required connection distance and process arrangement.

Dimensions

  • Length
    1 m

General Specifications

  • Additional Product Specifications
    For 2D bags