Moisture Meter MA35
The MA35 infrared moisture analyser is the basic model in the Sartorius series of moisture analyzers. Its range of performance features is geared toward daily routine use for in-process control. The MA35 makes moisture analysis easy!
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (0)
The MA35 infrared moisture analyzer is the basic model in the Sartorius series of moisture analyzers. Its range of performance features is geared toward daily routine use for in-process control. The MA35 makes moisture analysis easy!
The moisture meter MA35 has a rugged design and is user-friendly. The concise display shows the user all important information at a single glance. Easy-to-understand icons guide you in three steps from taring the sample pan to starting the measurement. To make the moisture meter MA35 even more user-friendly, we have removed unnecessary programming options without compromising flexibility or measurement accuracy.
- Maximum weighing capacity of 35 g with 1-mg resolution
- Temperature range from 40 - 160°C
- Heating of a sample by two powerful, metal, tubular-shaped heating elements (also called dark radiators) Uniform distribution of the heat rays using an integrated reflector
- Choice of two modes for end-point determination of a measurement: fully automatic and timer modes
- Special version for compliance with FDA/HACCP regulations (no glass components)