PCR Hood for CellCelector
Top Features of PCR Hood (no air flow)
- High stability with a relatively low weight
- Resistant against alcohol based solvents, detergents and ultraviolet (UV) light
- In-built lighting to illuminate the inside of hood
Top Applications of PCR Hood (no air flow)
- B cell screening
- Hybridoma isolation
- Rare cell isolation
- Item No.:
- CC6002
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your CellCelector Housings
If sterile working conditions are not required, the CellCelector PCR hood is the perfect cost-effective solution. It protects the CellCelector from dust and debris, keeping it clean for daily use. Specially designed in-built safety features of the PCR hood include access doors equipped with interlock sensors, which are required for the safe operation of the instrument.
Features
-
CO2 LevelNo
-
Humidity level controlNo
-
Internal LightingYes
-
Temperature ControlNo
-
User protectionYes
Power Requirements
-
Line Voltage115 - 230 V, 50 - 60 Hz
Sterility/Purity
-
SterilityNo
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.