pDNA standard pFix5 sc/oc (250 µg)

Plasmid pFix5 standard is a 4.7 kb plasmid DNA isolated from E. coli and chromatographically purified. It is mainly intended for System Suitability Testing and preparation of a standard curve.
- Item No.:
- BIA-PFIX5.1.1
Choose your PATfix® Solutions
Plasmid pFix5 standard is a 4.7 kb plasmid DNA isolated from E. coli microorganisms and chromatographically purified. Plasmid DNA standard is used for System Suitability Testing and for the preparation of a standard curve. The standard contains 29% ± 2% OC and 71% ± 2% SC plasmid DNA isoforms.
Content:
- 1 x vial of 1 mL sample (250 µg of plasmid pFix5) (Cat. No. BIA-pFix5.1.1) - Packing buffer: 10 mM TRIS, 1 mM EDTA, pH 8.0
Equipment required:
- PATfix®-model-pDNA (analytical system with quaternary pump) (Cat. No. PAT0029)
Consumables that are not included:
- CIMac™ pDNA column (1.4 µm) (Cat. No. 150.8501-1.4), vials for the PATfix™ system
- 0.22 µm PES filter
Standard storage:
- Long term storage: -80°C
- Short term storage: pFix5 can be stored up to 6 months at -20°C
- Standard shipment at 2-8°C. Standard is stable up to two weeks at this temperature. Avoid multiple freeze-thaw cycles.