mRNA standard mFix4 4000nt (150 µg)

The mFix4 mRNA standard is a 3969 nt long mRNA molecule with a poly-adenylated tail of 95 nt. The molecule is produced by IVT reaction with a DNA template retrieved from recombinant microbial expression (E. coli). Its primary use is System Suitability Testing.

Item No.: 
BIA-MFIX4.1.1
*Custom/bulk order quotes are provided within 72 hours of request.
mRNA standard mFix4 4000nt (150 µg)
mRNA standard mFix4 4000nt (150 µg)

The mFix4 mRNA standard is a 3969 nt long mRNA molecule with a poly-adenylated tail of 95 nt. The molecule is produced by IVT reaction with a DNA template retrieved from recombinant microbial expression (E. coli). Its primary use is System Suitability Testing.

Item No.:
BIA-MFIX4.1.1

Overview

Specifications

The mFix4 mRNA standard is a 3969 nt long mRNA molecule with a poly-adenylated tail of 95 nt. The molecule is produced by IVT reaction with a DNA template retrieved from recombinant microbial expression (E. coli). The standard contains 95 ± 2 % polyadenylated mRNA and is primarily used for System Suitability Testing.

Content:

  • 1 x vial of 300 µL sample (150 µg of mRNA standard) (Cat. No. BIA-mFix4.1.1) - Packing buffer: 1 mM Sodium Citrate, pH 6.4

Equipment required:

  • PATfix®-model-mRNA (analytical system with quaternary pump) (Cat. No. PAT0050)

Consumables that are not included:

  • CIMac™ Oligo dT column (Cat. No. 110.1219-2),
  • CIMac PrimaS™ column (Cat. No. 110.5118-2) (OR??)
  • CIMac™ SDVB column (Cat. No. BIA-110.9001-2), vials for the PATfix® system
  • 0.22 µm PES filter

Standard storage:

  • Long term storage: -80°C
  • Short term storage: mFix4 can be stored up to 6 months at -20°C
  • Standard shipment at 2-8°C. Standard is stable up to two weeks at this temperature. Avoid multiple freeze-thaw cycles.