Mycap® CCX - Splitter Transfer Assembly - Tube Plug - Tuflux®

Transfer assembly to split or combine transfer lines of Mycap® CCX passage

Aseptic connection by tube welding.

Individully double bagged, gamma irradiated and ready-to-use.

Tubing Material
Item No.: 
XY020418T

Fully compatible splitter assembly to divert one flask or container to two or converge two to one for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.

Aseptic Connection

Tube welding on 1/8" ID x 1/4" OD thermoplastic elastomer (Tuflux® TPE) tubing for aseptic connection.

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Connector Inlet
    Tube Plug
  • Connector Outlet
    Tube Plug
  • Inlet Line
    • Leg 1: 1/8" ID TPE (Tuflux® TPE)
    • Leg 2: 1/8" ID TPE (Tuflux® TPE)
  • Outlet Line
    1/8" ID TPE (Tuflux® TPE)

General Specifications

  • Design
    Mycap® CCX Transfer Assembly

Materials of Construction

  • Materials of Construction
    • Platinum-cured silicone
    • Tuflux® TPE
    • Polypropylene
  • Tubing Material
    TPE (Tuflux®)

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase

  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter

  • Customers Also Purchased