Optifit Racked Pipette Tips 10 mL

Top Features

  • Optimized fit to Sartorius pipettes
  • Consistent and reliable results
  • Color coding
Volume
Price (USD)
$142.00
Item No.: 
LH-799000
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
140
*Custom/bulk order quotes are provided within 24 hours of request.
Optifit Racked Pipette Tips 10 mL
Optifit Racked Pipette Tips 10 mL

Top Features

  • Optimized fit to Sartorius pipettes
  • Consistent and reliable results
  • Color coding
Price (USD):
$142.00
Item No.:
LH-799000
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
140

Overview

Specifications

The non-filtered Optifit tips are designed to seamlessly fit together with Sartorius pipettes (Picus® 2, Picus®, Picus® NxT, Tacta®, Mline®, Proline® Plus). For applications involving larger volume transfers, the 10mL Optifit tips are specifically designed to deliver precise and accurate performance.

The tips are manufactured in an ISO 8 certified cleanroom environment.

The components, including the tips, trays, and racks, are made from polypropylene, which is fully recyclable. The racks and tips can be autoclaved (121ºC for 20 minutes).

Note: For Waters Andrew+ Pipetting Robot, please visit Waters e-shop for
compatible 10mL tips (SKU: 186010204).

Dimensions

  • Dimensions WxDxH
    302 x 238 x 195 mm
  • Length
    164.5 mm

Features

  • Device/Instrument Compatibility
    • Picus®
    • Picus® 2
    • Picus® NxT
    • Tacta®
    • Proline® Plus
    • Mline®
    • Proline®
    • Universal Design
  • Extended Length
    No
  • Wide Bore
    No

Product Information

  • Brand
    Optifit
  • Pack Size
    140
  • Packaging
    Single Tray
  • Tip Type
    Non-filtered tips

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile & free of DNase, RNase, human DNA and endotoxins

Volume

  • Volume
    10 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.