Tacta® Mechanical Pipette, Single Channel
Utilize the advanced, innovative single-channel Tacta® Mechanical Pipette, designed for your comfort and to achieve reliable results.
Top Features of the Tacta® Mechanical Pipette
- Optimized design with ease of use and reliable results in mind
- Superior Ergonomics
- Easy to use, clean and maintain
Popular Applications for the Tacta® Mechanical Pipette
- Pharmaceutical research
- Microbiology
Item numbers LH-729050, LH-729060, LH-729070 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $516.00
- Item No.:
- LH-729090
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Want Up to 40% Off?
Get a special discount on this item by participating in our Pipette Trade-In program.
- Send us your old pipette for a new pipette at a discounted price
- Use Promo Code LLHTD00171 and receive up to 40% off when placing your order or when requesting a quote.
- Make sure you are signed in on eShop page to enter Promo Code on cart page
- Discover terms, conditions of trade-in program on Pipette Trade-In page
- Valid in: Austria, Belgium, Canada, Denmark, France, Finland, Germany, Iceland, Ireland, Netherlands, Norway, Sweden, United Kingdom, and United States (eShop & Request a Quote); Australia, Bangladesh, Brunei, Bulgaria, Cambodia, Czech Republic, Estonia, Fiji, Greece, Hungary, India, Indonesia, Italy, Japan, Laos, Latvia, Lithuania, Luxembourg, Malaysia, Malta, Myanmar, Nepal, New Zealand, Pakistan, Papua New Guinea, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, Slovenia, Spain, South Korea, Sri Lanka, Switzerland, and Thailand (Request a Quote only)
The single-channel Tacta® Mechanical Pipette is designed with comfort and ease of use in mind. These premium model mechanical pipettes were designed to reduce strain, making pipetting effortless and safe. Its ergonomic design requires less force to achieve highly accurate and reproducible results.
Helps Reduce Strain, including WRULD and RSI
Long and extensive pipetting - particularly with conventional, older pipettes - can result in injury. For example, over-exertion can result in Work-Related Upper Limb Disorder (WRULD) or Repetitive Strain Injury (RSI). We understand the demands afforded by our constantly changing environment and have developed this premium single-channel pipette with all of these issues in mind. The use of the single-channel Tacta® Mechanical Pipette will help reduce the risk of injuries.
Reliable Results
Accidental volume changes during pipetting will be history with the use of the Sartorius Optilock feature. Set and lock the volume either by holding down the volume lock button with one hand and adjusting the volume with the other, then release to lock, or by using just one hand by sliding the volume lock up, adjusting the volume and sliding the lock back down. The choice is in your hands.
Optiload in Single Channel Pipettes
The single-channel Tacta® Mechanical Pipette sports the Optiload feature, allowing for easy and light tip loading with perfect tip sealing. Optiload also ensures light tip ejection to protect your hand. Moreover, the Optiject feature allows for easy, effortless ejection for detaching the tip.
Easy Maintenance and Cleaning
The single-channel Tacta® Mechanical Pipette has only three parts for easy disassembly and cleaning, requiring no tools. Similarly, the single-channel pipette can be steam-sterilized or autoclaved without any disassembly. For more information regarding these easy-to-use and maintain pipettes, please feel free to consult with us for additional reading materials.
Applications
-
Application
-
Blood and Plasma
-
Buffer and Media Prep
-
Clinical
-
Food and Beverage
-
HPLC/UHPLC
-
Research
- Vaccine
-
Blood and Plasma
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandTacta®
Volume
-
Volume1,000 – 10,000 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.