RUO Recombinant Human IFN gamma Protein

Top Features of RUO Recombinant Human IFN gamma Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human IFN gamma Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$95.00
Item No.: 
CYK-0025-1017
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Interferon-gamma (IFN-γ) is a cytokine that is critical for innate and adaptive immunity against viral, some bacterial and protozoal infections. It is the only member of the type II class of interferons and is predominantly produced by natural killer cells (NK cells) and T cells. IFN-γ is used in the ex vivo maturation of Mo-DCs, ex vivo generation of CIK cells and stimulation of monocytes, macrophages and microglia.

Applications

  • Application Area
    • Cell culture
    • Immunology
    • Neuroscience
    • Stem cell biology
  • Cell Type
    • T Cells
    • ESC/iPSC
    • DC
    • Neuronal Cells
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P01579
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing succinate, pH 5.0

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    16.5 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´