jetPRIME® DNA/siRNA (co-) transfection

jetPRIME® is a versatile DNA and siRNA transfection reagent that ensures effective and reproducible scientific results. This powerful reagent ensures high DNA transfection efficiency and excellent gene silencing in a variety of adherent cells. jetPRIME® is also ideal for DNA/siRNA co-transfection with very low cytotoxicity.

Amount of Reagent
Price (USD):
$3,148.00
Item No.: 
101000001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Capabilities

One reagent for DNA and/or siRNA transfection

jetPRIME® is a polyvalent transfection reagent well suited for DNA and siRNA delivery. jetPRIME® is also ideal for DNA/siRNA co-transfection, ensuring high DNA Transfection and efficient gene silencing in a variety of cell lines with very low toxicity. 

High transfection efficiency in a wide variety of adherent cell lines

jetPRIME® is an easy-to-use transfection reagent for day-to-day experiments that leads to efficient and reliable scientific results. It leads to outstanding high percentage of transfected adherent cell lines of various origins as well as primary cells.

Extremely gentle on cells

Transfection with jetPRIME® requires low amounts of reagent and nucleic acids, leading to increased cell viability while keeping high transfection efficiency.



Requires less DNA and less reagent

Transfection with jetPRIME® requires a small amount of reagent and DNA/siRNA, making its use very cost-effective

jetPRIME® is a polyvalent transfection reagent that ensures effective and reproducible DNA and siRNA transfection in several adherent cell lines. This versatile reagent is also perfect for co-transfection of DNA and siRNA. Transfection with jetPRIME® requires only low amounts of nucleic acid, hence resulting in very low cytotoxicity. jetPRIME® is suited for different applications, such as plasmid transfection, gene silencing, co-transfection of different nucleic acids, and CRISPR/Cas9-mediated gene knock-out. Key BenefitsVersatile :One reagent for DNA and siRNA transfection.Time saving :Easy to use transfection reagent.Gentle on cells :Low cytotoxicity.Cost-effective :Requires less DNA and less reagent for efficient transfection.

Applications

  • Application
    • Plasmid transfection
    • Genome Editing
    • siRNA transfection
    • Co-delivery of different nucleic acids
  • Cell Type
    Adherent cells

Biological Information

  • Buffer Size
    10 x 60 mL
  • Molecule delivered
    DNA, siRNA, DNA & siRNA
  • Number of transfections
    1.5 ml of jetPRIME® transfection reagent is sufficient to perform up to 1500 transfections in 24-well plates or 375 transfections in 6-well plates

General Specifications

  • Amount of Reagent
    jetPRIME® 5 x 1.5 mL
  • Reagents and Kits Type
    jetPRIME®

Product Information

  • Provided With
    jetPRIME® Buffer

Storage Conditions

  • Storage Conditions
    5 °C ± 3 °C