Choose your product
Products (55)
-
-
2 – 10L
-
Biostat® RM 20 | 50 L
-
Optical DO, Optical pH, BioPAT® Viamass
-
-
-
1 – 5L
-
Biostat® RM 20 | 50 L, Biostat® RM TX
-
Optical DO, Optical pH
-
-
-
1 – 5L
-
Biostat® RM 20 | 50 L, Biostat® RM TX
-
Optical DO, Optical pH, BioPAT® Viamass
-
-
-
2 – 10L
-
Biostat® RM 20 | 50 L
-
Optical DO, Optical pH, BioPAT® Viamass
-
-
-
0.2 – 1L
-
Biostat® RM 20 | 50 L, Biostat® RM TX
-
Optical DO, Optical pH, BioPAT® Viamass
-
-
-
5 – 25L
-
Biostat® RM 20 | 50 L
-
Optical DO, Optical pH, BioPAT® Viamass
-
-
-
-
-
1 – 5L
-
Biostat® RM 20 | 50 L, Biostat® RM TX
-
Optical DO, Optical pH, BioPAT® Viamass
-
-
-
1 – 5L
-
Biostat® RM 20 | 50 L, Biostat® RM TX
-
Optical DO, Optical pH
-
The bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.
Applications
-
Application
-
Mammalian cell culture
-
Insect cell culture
-
Microbial Fermentation
-
Low molecular weight binding
- Shear-stress-sensitive cells such as stem cells
-
Mammalian cell culture
-
Application AreaPreclinical and clinical studies
Compliance Information
-
Biocompatibility (USP Class VI)
-
Class VI
-
USP87 and ISO 10993-5; USP 88
-
USP<88>
- USP 87: Pass | USP 88: Pass
-
Class VI
Components
-
Gas FiltersHEPA rated hydrophobic filter or Sartopore® Air Midisart
Features
-
Sensors
-
Optical DO
- Optical pH
-
Optical DO
General Specifications
-
pH RangepH 6.0 – 8.0
Materials of Construction
-
Film MaterialS80
Operating Conditions
-
Operating Conditions - Temperature16 – 40°C (specified by the hardware)
Physicochemical Information
-
Pressure RangeOperation pressure: 6 mbar [g] - 30 mbar [g]
Product Information
-
BrandFlexsafe® RM
Usage Protocols
-
Gamma Irradiation≥25 kGy
The Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.
The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train