4Cell® WFI-Quality Water 200L Flexsafe® Bag Drum
Increase capacity instantly with WFI-Quality Water in Flexsafe® bags. Qualify an alternative source to internal WFI loop in case of downtime or unplanned higher demand
- Item No.:
- CFB3FA3009
- Discontinued
- Piece
- 1
Choose your 4Cell® WFI-Quality Water
WFI-Quality Water of highest quality standards compliant to both EP and US pharmacopeia :
- Time and cost savings: Flexsafe® bags are directly connectable to single-use or reusable equipment
- Manufactured according to cGMP 21CFR820 | ISO13485 guidelines
- 200L drums for media & buffer preparation, ideal for cleaning and rinsing of membranes
Applications
-
ApplicationBioprocessing Buffers
Compliance Information
-
ComplianceEP | USP
-
Physico-chemical CompatibilitypH 5 to 7 ; EP 2.2.3
Physicochemical Information
-
Conductivity (µS/cm)EP 2.2.3
-
EndotoxinEP 2.6.14
-
Total Organic Carbon (TOC)EP 2.2.44
Product Information
-
Brand4Cell®
-
PackagingFlexsafe® Bag in PE Drum
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume200L