Accessory Kit for Cleaning Sartocheck® 5 | 5 Plus (CN)

The optional Accessory Kit for Cleaning for the Sartocheck® 5 and 5 Plus consists of a valve box, a waste vessel, and tubing. Two pressure vessels are also needed and can be supplied separately.

Includes the Chinese manual and a Chinese power cord.

Item No.: 
26787---AKCN-CL
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The Cleaning Kit can be used to clean the internal and external pneumatics of the Sartocheck® 5 with 0.1M NaOH, rinse it with water, and dry it with compressed air - all in one fully automated process step. Should depyrogenation be required, up to 0.5M NaOH at max. 50 °C can be used. Once the connections have been made and the cleaning cycle has been started, there is no need to disconnect any tubing, thus avoiding the risk of spraying the cleaning liquid. The pneumatics of the accessory kit for external venting can also be cleaned with the kit, under identical conditions, and without the cleaning and rinsing fluids coming into contct with the pneumatics of the Sartocheck® 5. Each cleaning cycle is composed of soaking and cleaning, rinsing, and drying.

If you do not find your country specific power cord or language for the manual, please check for the additional two Cleaning Kit variants: 26787---AKVA-CL and 26787---AKVB-CL.

Product Information

  • Brand
    • Sartocheck® 5
    • Sartocheck® 5 plus
  • Country-Specific Enhancements
    China (CN)