Ambr® CF Filter Polyethersulfone 1kD

The Ambr® CF Filter is a ready to use, fully disposable 10 cm² crossflow ultrafilter that is designed for high throughput membrane screening and formulation development.

The Ambr® CF Filter is available with two membrane materials and in a wide variety of MWCO’s.

The Ambr® CF Filter is designed to be used with the Ambr® Crossflow system.

MWCO
Price (USD):
$395.00
Item No.: 
3MA1460910
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The PESU Polyethersulfone Membrane

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries.

The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving.

Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications.

PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Applications

  • Application
    Ultrafiltration
  • Industry
    Pharma / Biotech

Dimensions

  • Dimensions WxDxH
    19.5X13X6.5
  • Filtration Area
    10 cm²
  • Flow Channel Geometry
    Screening Device

General Specifications

  • Cassette Format
    ambr® CF filter
  • Filter Class
    Ultrafilter
  • Filter Format
    Cassettes
  • Ultrafilter
    1 kD Polyethersulfone Ultrafilter Membrane

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)

Operating Conditions

  • Maximum Inlet Pressure
    3 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    1 kD

Product Information

  • Brand
    Ambr® CF Filter
´