BioPAT® Spectro UV Spectrometer EC 1 Channel

The BioPAT® Spectro UV Spectrometers EC 1 Channel and EC 2 Channel are part of the BioPAT® Spectro UV solution, which consists of three main components: a single-use pipe, a reusable probe head and a spectrometer.

Designed for inline UV measurements in bioprocess applications, the system integrates easily into existing set-ups. The BioPAT® Spectro UV Spectrometer is available in one- or two-channel configurations to address different process and monitoring requirements.

Channels
Item No.: 
BPS1110
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Spectro UV Spectrometer EC 1 Channel
BioPAT® Spectro UV Spectrometer EC 1 Channel

The BioPAT® Spectro UV Spectrometers EC 1 Channel and EC 2 Channel are part of the BioPAT® Spectro UV solution, which consists of three main components: a single-use pipe, a reusable probe head and a spectrometer.

Designed for inline UV measurements in bioprocess applications, the system integrates easily into existing set-ups. The BioPAT® Spectro UV Spectrometer is available in one- or two-channel configurations to address different process and monitoring requirements.

Item No.:
BPS1110

Overview

Specifications

The BioPAT® Spectro UV Spectrometer is available in one- and two-channel configurations, with each channel equipped with a separate internal reference system for background subtraction and noise correction. This design ensures excellent measurement reproducibility while maintaining very high light intensity and outstanding measurement frequency.

BioPAT® Spectro UV uses Profinet® as a digital communication interface, enabling comprehensive integration into the control system of choice with improved signal, data and process management. Multi-variate data analysis (MVDA) powered by SIMCA®-Q is embedded in the spectrometer, while light fiber cables transmit light to and from the spectrometer, which also performs preliminary signal processing.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Dimensions

  • Dimensions
    305 x 234 x 75 mm

General Specifications

  • Channels
    1
  • Power Supply
    24 V

Product Information

  • Brand
    BioPAT® Spectro UV