BioPAT® Trace Cleaning Solution | EtOH/ MeOH

The BioPAT® Trace Cleaning Solution is supplied in 1-liter bottles and is compatible with both the BioPAT® Trace and BioPAT® Multi Trace systems for methanol, ethanol, glucose, and lactate applications. It is used for cleaning the tubes.

Cleaning Solution Type
Article number: 
BPT0044A
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Trace Cleaning Solution | EtOH/ MeOH
BioPAT® Trace Cleaning Solution | EtOH/ MeOH

The BioPAT® Trace Cleaning Solution is supplied in 1-liter bottles and is compatible with both the BioPAT® Trace and BioPAT® Multi Trace systems for methanol, ethanol, glucose, and lactate applications. It is used for cleaning the tubes.

Item No.:
BPT0044A

Overview

Specifications

The BioPAT® Trace Cleaning Solution is compatible with both the BioPAT® Trace and BioPAT® Multi Trace systems for methanol, ethanol, glucose, and lactate applications. It is used for cleaning the tubes. For longer waiting times, the cleaning mode should be activated. For this purpose, all lines for standards and transport buffer, and optionally the sample feed, must be connected to the cleaning solution.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Cleaning Solution Type
    EtOH / MeOH
  • Usage
    Single-use

Features

  • Device/Instrument Compatibility
    • Biostat® B
    • Biostat® B-DCU
    • Biostat STR®
    • Biobrain® Supervise

General Specifications

  • Calibration solution type with measurement range
    EtOH/ MeOH

Product Information

  • Brand
    BioPAT® Trace

Volume

  • Capacity
    1 Liter