- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® QA Monolithic Columns
CIMmultus® QA 4000 mL Monolithic Column (6 μm)
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
Without the need for column packing, CIMmultus® columns are ready for use out of the box.
Available in:
- Varied monolith volumes
- Wide range of CIM® chemistries
- Differing channel sizes
- Item No.:
- BIA-1014.5113-6
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
Without the need for column packing, CIMmultus® columns are ready for use out of the box.
Available in:
- Varied monolith volumes
- Wide range of CIM® chemistries
- Differing channel sizes
Overview
Specifications
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single-piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
Features
- Available with a wide range of chemistries
- Various channel size options
- Scalable from 1 mL to 40 L
- Single batch use or multiuse
- cGMP compliant
Benefits
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size6 µm
-
Column Tube Length205 mm
-
Inner Diameter255 mm
-
Outer Diameter300 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate400–12000 mL/min | 13–404 cm/h | 0.1–3 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.5 MPa | 5 bar | 70 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume4000 mL
-
LigandQA (strong anion exchanger, quaternary amine)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume4000 mL