Sartocon® Q Cassette | Hydrosart® | 30kDa mAb | 0.63m² | Q-Screen

Sartocon® Q Hydrosart® 30 kDa mAb TFF cassettes for mAb concentration, ultrafiltration and diafiltration. The hydrophilic, non‑protein‑binding cellulose membrane with Q‑Screen channel supports mass transfer even at low feed flow. They have a self‑sealing design, are NaOH cleanable and scalable.

Filtration Area
Price (USD):
$5,830.00
Item No.: 
3021446006Q--SW
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Q Cassette | Hydrosart® | 30kDa mAb | 0.63m² | Q-Screen
Sartocon® Q Cassette | Hydrosart® | 30kDa mAb | 0.63m² | Q-Screen

Sartocon® Q Hydrosart® 30 kDa mAb TFF cassettes for mAb concentration, ultrafiltration and diafiltration. The hydrophilic, non‑protein‑binding cellulose membrane with Q‑Screen channel supports mass transfer even at low feed flow. They have a self‑sealing design, are NaOH cleanable and scalable.

Price (USD):
$5,830.00
Item No.:
3021446006Q--SW

Overview

Specifications

TFF Cassettes for mAb Filtration

Sartocon® Q Hydrosart® 30 kDa mAb features a stabilized cellulose membrane and Q‑Screen channel in a self‑sealing TFF cassette. It supports buffer exchange, volume reduction and target concentration steps for monoclonal antibodies with efficient mass transfer and straightforward scale‑up.

Format and Design

  • Self‑sealing cassette format eliminates separate gaskets and simplifies setup.
  • Enlarged feed and retentate ports help reduce pressure drop across the device.
  • Silicone sealing compound is formulated for low extractables.
  • Designed to integrate into TFF filter setups and ultrafiltration cassette platforms.

Membrane and Screen

  • Hydrosart® stabilized cellulose membrane with a new 30 kDa molecular‑weight cutoff specifically designed for mAb processing.
  • Hydrophilic, non‑protein‑binding surface supports yield and limits nonspecific adsorption.
  • Low fouling tendency supports consistent operation.
  • Consistent performance maintained even after multiple NaOH cleanings, ensuring reliable repeated use.
  • The advanced new screen type, called Q-Screen, enables higher final antibody concentrations.
  • High permeate flow enables efficient processing at both medium and high concentrations.
  • This medium channel promotes mass transfer even at low feed flow for efficient throughput.

Applications

  • Concentration of monoclonal antibody solutions prior to formulation.
  • Ultrafiltration and diafiltration for buffer exchange and volume reduction.
  • TFF process development, scale‑up, and manufacturing runs.

Advantages at a Glance

  • New designed 30 kDa cutoff for consistent separation performance.
  • Scalable platform from development to production with reproducible retention at a high level.
  • Processing of medium and high viscocities with high flow of permeate.
  • Stable flows after NaOH cleaning.
  • Broad pH compatibility aligned with common bioprocess requirements.
  • Simplified handling and cleaning to support efficient turnaround.

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.63 m²
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp

General Specifications

  • Cassette Format
    Sartocon Cassettes
  • Filter Class
    Ultrafilter
  • Filter Format
    Cassettes

Materials of Construction

  • Membrane Material
    Hydrosart®
  • Sealing Compound
    Silicone White (High chemical resistance)
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 – 14

Physicochemical Information

  • MWCO
    30 kDa mAb
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®
  • Pack Size
    1
  • Type
    Q-Screen (Medium viscosity)