Sartoflow® Expert SU Feed Flow Kit

Features & Benefits

  • Bioburden reduced
  • Chemical compatibility
  • Spill-free process and disassembly
  • Reduced hands-on time
  • No cleaning and validation efforts

Type
Price (USD):
$4,720.00
Item No.: 
SFE-TUB-FEED
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Complete Single Use Flow Kit for the Sartoflow® Expert SU

The complete Sartoflow® Expert SU flow kit contains the following products:

  • Retentate + Permeate Flow Kit (SFE-TUB-PERM-RET)

  • Feed Flow Kit (SFE-TUB-FEED)

  • Prefiltration Flow Kit (SFE-TUB-PRECIFIL)

  • Media Addition Flow Kit (SFE-TUB-MANIFOLD)

  • Mycap® single-use cap (MYCAPSSBL0001)

Quality Standards for the Sartoflow® Expert SU Feed Flow Kit

  • Certificate Irradiation check / Raumedic

  • Conform according to EN 10204 (ISO 7 / EN 2198)

  • Conform to product specification USP

  • Conform to the European Guidance EMA/410/01 rev 03 and the European Pharmacopeia (EP) 5.2.8

  • SARTORIUS STEDIM Biotech components have passed USP and USP testing and are classified USP Class VI

Discover Sartorius' single-use TFF systems:

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • Microfiltration
    • Ultrafiltration
    • Desalting
    • Buffer Exchange
    • Single Use Processing
    • Antibody Purification
    • Protein Concentration
    • DNA Concentration
    • mRNA concentration
  • Process Step
    • Process Development
    • Pilot
    • Clinical Trial Manufacturing

Connections (Physical)

  • Connector(s)
    • 0.5" AseptiQuik®-G
    • 0.375" AseptiQuik®-G
    • MPC female 0.375"
    • MPC female 0.5"

Dimensions

  • Tube Size (ID – OD)
    • 1/2" - 3/4"
    • 3/8" - 5/8"

General Specifications

  • Additional Product Specifications
    Integrated 5-piston single-use diaphragm pump head with integrated overpressure protection at 4 bar (18 L/min)

Materials of Construction

  • Material Tubings
    • Tuflux®Silicone
    • Tuflux® TPE
    • Reinforced silicon

Operating Conditions

  • Operating Pressure
    4 bar

Product Information

  • Brand
    Sartoflow®
  • Type
    Feed

Sterility/Purity

  • Delivery Condition
    Gamma irradiated

Usage Protocols

  • Gamma Irradiation
    yes
´