Wet-strengthened Filter Papers for Qualitative Analyses

These qualitative filter papers are essentially used for analytical purposes and routine analyses, whenever no gravimetric analyses are required. They are wet-strengthened and can be used for pressure and vacuum filtration. They are made of refined pulp and linters with an > 95% α-celluloose content, are very pure with an ash content < 0.1%.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (141)

  • Qualitative Filter Papers/ Grade 1289 / 90 mm Discs
    Pieces
    100
    Item no.
    FT-3-207-090
    Grade
    8799000625760
    Retention Rate
    8–12 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $13.40

  • Qualitative Filter Papers/ Grade 1288 / 42 mm Discs
    Pieces
    100
    Item no.
    FT-3-206-042
    Grade
    8799000560224
    Retention Rate
    12–15 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $12.10

  • Qualitative Filter Papers/ Grade 1288 / 185 mm Discs
    Pieces
    100
    Item no.
    FT-3-206-185
    Grade
    8799000560224
    Retention Rate
    12–15 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $46.30

  • Qualitative Filter Papers/ Grade 1292 / 240 mm Folded Discs
    Pieces
    100
    Item no.
    FT-4-210-240
    Grade
    8799000756832
    Retention Rate
    5–8 µm
    Filter Format
    8798987911776
    Dimensions
    N/A

    $98.70

  • Qualitative Filter Papers/ Grade 1289 / 385 mm Folded Discs
    Pieces
    100
    Item no.
    FT-4-207-385
    Grade
    8799000625760
    Retention Rate
    8–12 µm
    Filter Format
    8798987911776
    Dimensions
    N/A

    $335.00

  • Qualitative Filter Papers/ Grade 1288 / 125 mm Discs
    Pieces
    100
    Item no.
    FT-3-206-125
    Grade
    8799000560224
    Retention Rate
    12–15 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $23.10

  • Qualitative Filter Papers/ Grade 1289 / 580 x 580 mm Sheets
    Pieces
    100
    Item no.
    FT-2-207-580580
    Grade
    8799000625760
    Retention Rate
    8–12 µm
    Filter Format
    8798987944544
    Dimensions
    580 × 580 mm

    $378.00

  • Qualitative Filter Papers/ Grade 1288 / 80 mm Discs
    Pieces
    100
    Item no.
    FT-3-206-080
    Grade
    8799000560224
    Retention Rate
    12–15 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $13.40

  • Qualitative Filter Papers/ Grade 1289 / 60 mm Discs
    Pieces
    100
    Item no.
    FT-3-207-060
    Grade
    8799000625760
    Retention Rate
    8–12 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $13.40

  • Qualitative Filter Papers/ Grade 1289 / 45 mm Discs
    Pieces
    100
    Item no.
    FT-3-207-045
    Grade
    8799000625760
    Retention Rate
    8–12 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $12.20

  • Qualitative Filter Papers/ Grade 1288 / 47 mm Discs
    Pieces
    100
    Item no.
    FT-3-206-047
    Grade
    8799000560224
    Retention Rate
    12–15 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $13.40

  • Qualitative Filter Papers/ Grade 1288 / 500 mm Folded Discs
    Pieces
    100
    Item no.
    FT-4-206-500
    Grade
    8799000560224
    Retention Rate
    12–15 µm
    Filter Format
    8798987911776
    Dimensions
    N/A

    $402.00

  • Qualitative Filter Papers/ Grade 1289 / 50 mm Discs
    Pieces
    100
    Item no.
    FT-3-207-050
    Grade
    8799000625760
    Retention Rate
    8–12 µm
    Filter Format
    8798987879008
    Dimensions
    N/A

    $13.40

  • Qualitative Filter Papers/ Grade 293 / 90 mm Folded Discs
    Pieces
    100
    Item no.
    FT-4-211-090
    Grade
    8798999937632
    Retention Rate
    1–2 µm
    Filter Format
    8798987911776
    Dimensions
    N/A

    $139.00

  • Qualitative Filter Papers/ Grade 1290 / 185 mm Folded Discs
    Pieces
    100
    Item no.
    FT-4-208-185
    Grade
    8799000658528
    Retention Rate
    3–5 µm
    Filter Format
    8798987911776
    Dimensions
    N/A

    $60.90

  • Results per page: | |

    Wet-strengthened Filter Papers for Qualitative Analyses

    Grade

    Material

    Weight
    (g/m2)

    Thickness
    (mm)

    Wet Bursting
    Strength (kPa)

    Ash content (%)

    Particle
    retention (µm)

    Properties

    1288

    Refined pulp and Linters

    84

    0.21

    ≥30

    <0.1

    12 - 15

    Wide pored, fast rate of filtration

    1289

    Refined pulp and Linters

    84

    0.21

    ≥30   

    <0.1

    8 - 12

    Medium pored, medium-fast rate of filtration

    1292

    Refined pulp and Linters

    84

    0.17

    ≥30

    <0.1

    5 - 8

    Medium pored, moderately fast rate of filtration

    1290

    Refined pulp and Linters

    84

    0.15

    ≥30

    <0.1

    3 - 5

    Narrow pored, slow rate of filtration

    1291

    Refined pulp and Linters

    84

    0.15

    ≥30

    <0.1

    2 - 3

    Fine pored, very slow rate of filtration

    293

    Refined pulp and Linters

    80

    0.15

    ≥20

    <0.1

    1 - 2

    Very fine pored, very slow rate of filtration


  • High-purity, Qualitative Filter Papers
    Item no.
    M_Qualitative_Filter_Papers_Highpurity

    These paper grades are used for analytical purposes that require a low ash content.

    Grades 292 and 292a are especially suitable for soil analyses because they are low in nitrogen. For phosphate or sodium determination, we recommend grades 131 and 132.