Flexsafe® 2D Advanced for Fill & Finish
Flexsafe® 2D Advanced for Fill & Finish is a single-use system for small batch volumes replacing the traditional stainless steel surge tank containing the drug product in the filling area. Flexsafe® enables single-use bioprocessing throughout all process steps and all applications all using just one film.
- Item No.:
- Flexsafe-FF
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Small Premium Flexsafe® 2D Advanced bags to Secure your Drug Product
- Fits Small Batch Volume for personalized medicines
- Ensures Premium film quality with high assurance of supply and extensive characterization and qualification
- Maximizes product recovery and ease draining thanks to its optimized bag design
- Fast tracks validation work with highly characterized materials
- Provides a complete aseptic processing platform in combination with Biosafe® and SART™ port
With a unique material, Flexsafe® significantly reduces the validation effort and costs
- Extractables and leachable studies
- Toxicological assessment and stability studies
Datasheet
Applications
-
Application AreaFinal filling
-
Process StepDrug Product Final Filling
Compliance Information
-
Lot Release TestingYes
Connections (Physical)
-
Connector(s)
-
Opta® SFT Connector
-
KPC
-
Tri-clamp
- MPC
-
Opta® SFT Connector
-
Line LeakTest100% Leak tested in line
-
Port Diameter110 mm if RAFT configuration
Dimensions
-
DimensionsDepending on volume range
-
Tube LengthUpon request
Features
-
Integrity TestedNo
-
Number of Lines2 - 6
General Specifications
-
Tubing
-
Silicone (Tuflux® SIL)
-
Silicone (Accusil™)
-
Silicone (Liveo® Pharma Advanced Pump Tubing)
-
TPE (Tuflux® TPE)
- Other platinum-cured silicone available upon request
-
Silicone (Tuflux® SIL)
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Platinum-Cured Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
BrandFlexsafe® 2D
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume Range3 L - 20 L
The SART System™ is designed to secure the aseptic transfer of sterile liquid into a sterile final filling environment. With its small dimensions, the SART System™ Port can easily be installed on Isolator or RABS (Restricted Access Barrier System) panels.
The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.