Sartocon® Slice Self-Contained Unit | Hydrosart® | 10 kDa | 0.14 m²

  • Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use

  • Cut-Offs: 10 - 300 kDa

  • Effective Filtration Areas: 0.14 - 14m²
  • Membrane Material: Hydrosart® or Polyethersulfone

  • Channel Design: ECO

  • Connectors: AseptiQuik®

MWCO
Membrane Material
Filtration Area
Item No.: 
SFM-AQ-1443901
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Slice Self-Contained Unit | Hydrosart® | 10 kDa | 0.14 m²
Sartocon® Slice Self-Contained Unit | Hydrosart® | 10 kDa | 0.14 m²
  • Self-Contained Unit (SCU): Pre-flushed, sterile and ready to use

  • Cut-Offs: 10 - 300 kDa

  • Effective Filtration Areas: 0.14 - 14m²
  • Membrane Material: Hydrosart® or Polyethersulfone

  • Channel Design: ECO

  • Connectors: AseptiQuik®

Item No.:
SFM-AQ-1443901

Overview

Specifications

Sartocon® Slice and Sartocube® Self-Contained Unit (SCU)

Self-Contained Units with Hydrosart® or Polyethersulfone membrane are 0.14 m² to 14 m² pre-sterilized disposable units suitable for use in cGMP environments.

Advantages

  • Pre-flushed, sterile, ready to use
  • No CIP with associated water flush and validation required, which leads to cost and time savings in set up and validation efforts
  • High product yield and high sustained flux due to low or virtually non protein binding membrane
  • No use of glues and therefore low extractables

Specifications

molecular weight cut offs: 10 kDa | 30 kDa | 100 kDa | 300 kDa

Filtration Area: 0. 14 m² | 0.28 m² | 0.42 m² | 1.4 m² | 3.5 m² | 7 m² | 14 m²

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Channel Height
    ECO Screen (Low viscosity)
  • Filtration Area
    0.14 m²
  • Flow Channel Geometry
    Viscosity below 3 cp

General Specifications

  • Cassette Format
    • Sartocon® SCU
    • Sartocon® Slice Cassettes
  • Filter Class
    Ultrafilter

Materials of Construction

  • Membrane Material
    Hydrosart®
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 2 - 14

Physicochemical Information

  • MWCO
    10 kDa
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Brand
    Sartocon®
  • Pack Size
    1