BioPAT®FlowDIN for DIN rail 1 ch.

The BioPAT® Flow DIN singal amplifier for DIN rail, one channel, is part of the BioPAT® Flow setup. It can be used digital (RS-232) or analogue (4-20 mA). This signal amplifier is used for integration into electrical cabinets. It allows direct read out of the flow rate.

Additional Product Specifications
Channels
Article number: 
BPL0003
Discontinued
BioPAT®FlowDIN for DIN rail 1 ch.
BioPAT®FlowDIN for DIN rail 1 ch.

The BioPAT® Flow DIN singal amplifier for DIN rail, one channel, is part of the BioPAT® Flow setup. It can be used digital (RS-232) or analogue (4-20 mA). This signal amplifier is used for integration into electrical cabinets. It allows direct read out of the flow rate.

Item No.:
BPL0003
Discontinued

Overview

Specifications

Signal amplifier for integration into electrical cabines. It allows direct read out of flow rate signal and simple configuration actions (zeroing, calibration table selection, etc.). Signals can also be further transfered to an external control unit.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

General Specifications

  • Additional Product Specifications
    BioPAT® FlowDIN; 1 channel
  • Channels
    1

Product Information

  • Brand
    BioPAT® Flow