- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Benchtop Bioreactors - Stirred & Rocking Motion
- Univessel® SU 10 L - Holder basic
Univessel® SU 10 L - Holder basic
The vessel holder provides bioreactor stability during operation.
- Item No.:
- DZ-------VHB
- Piece
- 1
Univessel® SU 10 L - Holder basic
The vessel holder provides bioreactor stability during operation.
Overview
Specifications
Choose your Univessel® SU Benchtop Bioreactor
The UniVessel® SU Holder is available in two versions: basic and optical. The basic version is recommended when you use the UniVessel® SU with conventional sensors. The optical version features built-in optoelectronics for pH and DO single-use sensors. Besides a digital communications port, the optical version features integrated electrochemical sensor (ECS) interfaces for pH and DO. The ECS interfaces can be easily connected to your existing bioreactor controller using the standard probe connections. Furthermore, you can directly connect a BIOSTAT® B-DCU II over the digital communication interface.
Applications
-
ApplicationMammalian
-
Application AreaCell culture
-
Process Step
-
Process Characterization
-
Process Development
-
Seed Expansion
-
Clinical Trial Manufacturing
-
Commercial Manufacturing
- Pilot
-
Process Characterization
Dimensions
-
Dimensions WxDxH265 × 350 × 110 mm
Product Information
-
BrandUnivessel® SU
-
Pack Size1